FL WLAN 24 EC 802-11
-
Wireless module
2884130
WLAN client, 24 V DC; PoE; IEEE 802.11 a/b/g; 2.4 GHz; 5 GHz, client adapter; antenna diversity; web-based management; 802.11i, WPA2, WPA-PSK, RADIUS, WEP, TKIP, AES
Free download available.
Downloads
Product details
Product type | Wireless module |
Type | Stand-alone |
Wireless card | |
Number | 1 |
Type | IEEE 802.11a/b/g, 2.4 and 5 GHz to 54 Mbps |
Assembly note | Permanently installed |
Maximum power dissipation for nominal condition | 9.6 W |
Supply: Module electronics | |
Connection method | Via COMBICON |
Supply voltage | 24 V DC (PoE) |
Supply voltage range | 18.5 V DC ... 30.5 V DC |
Supply current | 400 mA (Recommended protection 2AT) |
Ethernet | |
Interface | Ethernet |
Number | 1 |
Connection method | RJ45 jack |
Antenna | |
Number | 2 |
Connection method | RSMA (male) |
Functions | |
Operating modes | Ethernet client adapter |
Configuration | Multilingual web-based interface (German/English) under http or https, with password protection |
Automatic channel selection | yes |
Quality of service (QoS) | Yes |
Virtual LAN (VLAN) support 802.1Q | yes |
Security | WEP 64 bit/128 bit |
WEPplus | |
WPA TKIP | |
802.11i WPA2 (RSN,AES) | |
WPA PSK (preshared key) | |
WPA group & master rekeying | |
Wireless licenses | Europe, additional countries in the e-shop |
Country support | Australia (Special rule: Please contact the Product Manager) |
Belgium | |
Bulgaria | |
Denmark | |
Germany | |
Estonia | |
Finland | |
France | |
Greece | |
Great Britain | |
Ireland | |
Iceland | |
Italy | |
Latvia | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Malta | |
Netherlands | |
Norway | |
Austria | |
Peru (Special rule: Please contact the Product Manager) | |
Poland | |
Portugal | |
Romania | |
Russia (Special rule: Please contact the Product Manager) | |
Sweden | |
Switzerland | |
Singapore | |
Slovakia | |
Slovenia | |
Spain | |
Czech Republic | |
Turkey | |
Hungary | |
Cyprus (rep.) | |
Wireless | |
Designation | Wireless card |
Antenna connection method | RSMA (female) |
Frequency band | 2.4 GHz |
5 GHz | |
Wireless standard | WLAN |
IEEE 802.11 | |
a | |
b | |
g | |
h | |
Transmission power | 20 dBm (EIRP) |
Number of wireless interfaces | 1 IEEE 802.11 a/b/g |
Wireless modules that can be connected | 256 (More than) |
Width | 159 mm |
Height | 250 mm |
Depth | 65 mm |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Adapter plate |
Panel mounting on adapter plate | |
Assembly note | External OMNI omnidirectional antenna, the antennas can be exchanged |
Item number | 2884130 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 110 |
Product key | DNN2W1 |
GTIN | 4046356049542 |
Weight per piece (including packing) | 1,756.4 g |
Weight per piece (excluding packing) | 1,756.4 g |
Customs tariff number | 85176200 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
2.4 GHz and 5 GHz supported
Protocol-transparent communication on Layer 2
Maximum security according to IEEE 802.11i with AES encryption
Integrated special antenna (EPA)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates