S-PT-EX(I)-24DC
-
Surge protection device
2880671
Surge protection in the IP67 screw-on module for measuring sensors in intrinsically safe circuits, direct mounting with M20 x 1.5 external thread, cable gland for the signal line, two-stage protective circuit. HART-compatible. Can be used in safety-related circuits up to SIL 3.
Product details
Notes on operation | When the bridge is disconnected, the shield connection is indirectly connected to the housing or reference potential. |
Product type | Surge protection for MCR technology |
Product family | SURGETRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Screw-in module |
Number of positions | 3 |
Surge protection fault message | none |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.6 Nm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 26 ... 16 |
Maximum inner capacitance Ci | 2 nF |
Max. internal inductance Li | 1 µH |
Max. input current Ii | 350 mA (T4 / ≤ 50 °C) |
350 mA (T5 / ≤ 50 °C) | |
350 mA (T6 / ≤ 50 °C) | |
Max. input voltage Ui | 30 V |
max. input power Pi | 3.00 W |
Insulation voltage to ground | 500 V AC |
Ambient temperature (operation) | -40 °C ... 50 °C |
Max. surface temperature | 135 °C (T4) |
100 °C (T5) | |
85 °C (T6) |
Dimensional drawing |
|
Width | 33.5 mm |
Height | 33.5 mm |
Depth | 137 mm |
Color | Steel/stainless steel color |
Housing material | Zinc die-cast, surface bronzed and nickel-plated |
Housing surface material | nickel-plated |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous operating voltage UC | 30 V DC |
21 V AC | |
Rated current | 350 mA (50 °C) |
Operating effective current IC at UC | ≤ 10 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA (per path) |
Nominal discharge current In (8/20) µs (shield-ground) | 10 kA (optional) |
Pulse discharge current Iimp (10/350) µs | 1 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA (per path) |
Discharge surge current Imax (8/20) µs maximum (shield-ground) | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 30 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A (per path) |
Nominal pulse current Ian (10/1000) µs (shield-ground) | 100 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 50 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1.4 kV (Direct grounding) |
Output voltage limitation at 1 kV/µs (shield-ground) spike | ≤ 600 V (optional) |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 50 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 1.4 kV (Direct grounding) |
Residual voltage at In (conductor-conductor) | ≤ 50 V |
Residual voltage with Ian (10/1000) µs (line-line) | ≤ 50 V |
Voltage protection level Up (line-line) | ≤ 50 V (C1 - 0.5 kV / 250 A) |
≤ 55 V (C1 - 1 kV / 500 A) | |
≤ 55 V (C2 - 2 kV/1 kA) | |
≤ 55 V (C2 - 10 kV / 5 kA) | |
≤ 50 V (C3 - 10 A) | |
≤ 50 V (C3 - 25 A) | |
≤ 80 V (D1 - 1 kA) | |
Voltage protection level Up (line-earth) | ≤ 1.4 kV (C1 - 1 kV / 500 A) |
≤ 1.4 kV (C2 - 2 kV/1 kA) | |
≤ 1.4 kV (C2 - 10 kV / 5 kA) | |
≤ 1.4 kV (C3 - 25 A) | |
≤ 1.4 kV (C3 - 100 A) | |
≤ 1.4 kV (D1 - 1 kA) | |
Voltage protection level Up (shield-ground) | ≤ 600 V (C1 - 0.5 kV / 250 A) |
≤ 650 V (C1 - 1 kV / 500 A) | |
≤ 650 V (C2 - 2 kV/1 kA) | |
≤ 650 V (C2 - 10 kV / 5 kA) | |
≤ 650 V (C3 - 10 A) | |
≤ 750 V (C3 - 25 A) | |
≤ 750 V (C3 - 100 A) | |
≤ 650 V (D1 - 1 kA) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (shield-ground) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.5 dB (≤ 1 MHz / 50 Ω) |
typ. 0.2 dB (≤ 400 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 6 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 2.5 MHz |
Resistance per path | 2.2 Ω ±10 % |
Surge protection fault message | none |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 25 A | |
D1 - 1 kA | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 1 kA | |
Impulse durability (shield-ground) | C1 - 1 kV/500 A |
C2 - 10 kV/5 kA | |
C3 - 100 A | |
D1 - 1 kA | |
Alternating current carrying capacity (line-earth) | 10 A - 1 s |
Alternating current carrying capacity (shield-ground) | 10 A - 1 s |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Conformity/Approvals | |
ATEX | II 1G Ex ia IIC T4...T6 Ga |
IECEx | Ex ia IIC T4...T6 Ga |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / EN 60079-0 / EN 60079-11 |
Standards/specifications | EN 61643-21 |
Note | A2:2013 |
Standards/specifications | EN 60079-0 |
Note | 2018 |
Standards/specifications | EN 60079-11 |
Note | 2012 |
Standards/specifications | IEC 60079-0 |
Note | 2017 |
Standards/specifications | IEC 60079-11 |
Note | 2011 |
Standards/specifications | GB 3836.1 |
Note | 2021 |
Standards/specifications | GB/T 3836.4 |
Note | 2021 |
Mounting type | direct screw connection |
Item number | 2880671 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2 |
Product key | CL2231 |
GTIN | 4046356049016 |
Weight per piece (including packing) | 409.1 g |
Weight per piece (excluding packing) | 402 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171502 |
ECLASS-15.0 | 27171502 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 6750a85f-5b0d-4af9-b451-f94ddcee6184 |
Compatible products
Your advantages
Easiest field mounting with standardized thread
Versatile in use with universal protective circuit
Use under extreme ambient conditions with robust design
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates