The bus coupler with integrated I/Os is intended for use within a PROFIBUS network and represents the link to the Inline I/O system. Up to 61 Inline devices can be connected to the bus coupler. A corresponding GSD file is available for integrating the Inline station into the programming system. This file can be downloaded via the product at www.phoenixcontact.com/products. The bus coupler does not support PROFIsafe modules. Use the IL PB BK DI8 DO4/EF-PAC bus coupler for this.
IL PB BK DI8 DO4-PAC
-
Bus coupler
2878926
Inline, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 4, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 80 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Specfications with connectors |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | green |
PROFIBUS DP | |
No. of channels | 1 |
Connection method | D-SUB-9 female connector |
Transmission speed | 9.6 kbps ... 12 Mbps |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
System limits | |
Number of supported devices | max. 63 (per station) |
Number of local bus devices that can be connected | max. 62 (On board I/Os are one device) |
Number of devices with parameter channel | max. 16 |
Number of supported branch terminals with remote bus branch | 0 |
Response time of I/Os | typ. 4 ms (aligned I/Os; transmission speed: PROFIBUS 1.5 Mbps, local bus 500 kbps) |
Module | |
ID code (hex) | 096B |
Input address area | 1 Byte |
Output address area | 1 Byte |
Register length | 16 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 |
Number of inputs | 8 |
Connection method | Inline connector |
Connection technology | 3-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 15 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | typ. 3 mA |
Typical input current per channel | typ. 3 mA |
Typical response time | approx. 500 µs |
Delay at signal change from 0 to 1 | 1.2 ms |
Delay at signal change from 1 to 0 | 1.2 ms |
Protective circuit | Reverse polarity protection; Suppressor diode |
Digital: | |
Output name | Digital outputs |
Connection method | Inline connector |
Connection technology | 3-conductor |
Number of outputs | 4 |
Protective circuit | Short-circuit and overload protection; Freewheeling circuit in the output driver |
Output voltage | 24 V DC -1 V (At nominal current) |
Maximum output current per module | max. 2 A |
Nominal output voltage | 24 V DC |
Output current when switched off | max. 10 µA (When not loaded, a voltage can be measured even at an output that is not set.) |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Reverse voltage resistance to short pulses | Reverse voltage proof |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Behavior at voltage switch-off | The output follows the power supply without delay |
Signal delay | typ. 1.2 ms |
Overcurrent shut-down | min. 0.7 A |
Product type | I/O component |
Product family | Inline |
Type | modular |
Inline | |
Scope of supply | including Inline connectors and marking fields |
No. of channels | 12 |
Diagnostics messages | Short-circuit or overload of the digital outputs yes |
Sensor supply failure yes | |
Failure of the actuator supply yes |
Power dissipation | typ. 1.7 W (entire device) |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 0.98 A |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A DC |
min. 3 mA (without sensors) | |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A DC |
min. 3 mA (without actuators) |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
DIN rail mounting |
Item number | 2878926 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 114 |
Product key | DRI112 |
GTIN | 4046356048637 |
Weight per piece (including packing) | 357.3 g |
Weight per piece (excluding packing) | 335.3 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ESL 62X46 - Insert strip 0809502
-
IB IL FIELD 8 - Marking field 2727515
-
ESL 62X10 - Insert strip 0809492
-
IB IL FIELD 2 - Marking field 2727501
-
IL BKDIO-PLSET - Connector set 2878599
-
IB IL SCN-12-ICP - Inline connector 2727611
-
IB IL SCN-12-OCP - Inline connector 2727624
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/IDC - D-SUB bus connector 2313672
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
SUBCON-PLUS-PROFIB/90/PG/SC - D-SUB bus connector 2313708
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
AX+ BASIC - Software 2985068
-
AX DTM LIB - Programming software 2988065
Your advantages
I&M functions
PROFIBUS connection via 9-pos. D-SUB socket
8 digital inputs, 4 digital outputs (on-board)
PROFIBUS data transmission speed of 9.6 kbps to 12 Mbps
DP/V1 for class 1 and class 2 masters
Connection of a maximum of 16 PCP devices
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates