RAD-PIG-EF316-MCX-N - Antenna cable
2867681

Antenna cable, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.6 / 1.0 / 1.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: MCX (male) -> N (male), cable length: 0.5 m (1.6 ft.)

Product details







Compatible products


Your advantages

Halogen-free
Flame-retardant
Oil-resistant
UV resistant
For indoors