RAD-ISM-900-TX
-
Wireless module
2867076
Transmitter as replacement device, for unidirectional, wireless 900 MHz transmission system (America)
Product details
Product type | Wireless module |
Supply Transmitter | |
Supply voltage | 24 V DC |
Supply voltage range | 12 V DC ... 30 V DC |
Typical current consumption | 75 mA |
Max. current consumption | 350 mA |
Digital | |
Input voltage range | 5 V AC/DC ... 30 V AC/DC |
Switching threshold "0" signal, voltage | max. 1.5 V DC |
Switching threshold "1" signal voltage | min. 5 V DC |
Analog | |
Description of the input | Current input (analog input) |
Current input signal | 4 mA ... 20 mA |
Input resistance current input | < 150 Ω |
Analog | |
Description of the input | Voltage input (digital input) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Cross section AWG | 24 ... 14 |
Screw thread | M3 |
Wireless | |
Direction | Uni-directional |
Frequency range | 902 MHz ... 928 MHz |
Number of channel groups | 4 |
Number of channels per group | 63 |
Transmission power | 1 W |
Wireless | |
Frequency band | 900 MHz |
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 70 °C |
-40 °F ... 158 °F | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Conformity/Approvals | |
Conformance | FCC Directive, Part 15.247 |
ISC Directive RSS 210 | |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | FCC Part 15.247 / ISC RSS 210 |
Assembly note | NS 35 in acc. with EN 60715 |
Mounting position | any |
Item number | 2867076 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC |
Product key | DNC651 |
GTIN | 4046356046770 |
Weight per piece (including packing) | 149 g |
Weight per piece (excluding packing) | 149 g |
Customs tariff number | 85176990 |
Country of origin | CA |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-6.5-50-AS - Antenna 2867830
-
RAD-ISM-900-ANT-OMNI-0-6 - Antenna 2867160
-
RAD-CAB-RG58-20 - Antenna cable 2867212
-
RAD-CAB-RG213-25 - Antenna cable 2867597
-
RAD-CAB-RG213-40 - Antenna cable 2867377
-
RAD-CAB-RG213-50 - Antenna cable 2867225
-
RAD-CAB-PFP400-60 - Antenna cable 2867380
-
RAD-CAB-PFP400-80 - Antenna cable 2867393
-
RAD-CAB-PFP400-100 - Antenna cable 2867238
-
RAD-CAB-LMR600-125 - Antenna cable 2885210
-
RAD-CAB-PFP600-150 - Antenna cable 2885184
-
RAD-CAB-PFP900-200 - Antenna cable 2885197
-
RAD-CON-MCX-N-SB - Antenna cable 2867717
-
RAD-CON-SMA-N-SS - Antenna cable 2867403
-
RAD-CON-MCX-MCX-SS - Antenna cable 2867607
-
RAD-CON-MCX90-N-SS - Antenna cable 2885207
-
RAD-ISM-900-ANT-OMNI-FG-6-N - Antenna 2885579
-
RAD-CON-MCX-RPSMA-EX - Antenna cable 2885621
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates