IB IL TEMP 4/8 RTD-2MBD - Inline function terminal
2862916

Inline analog input terminal, 8 channels, RTD (resistance temperature detector), 2, 3-conductor connection system, transmission speed 2 Mbaud

Product details







Compatible products



Your advantages

8 inputs for resistive temperature sensors and linear resistors up to 20 kΩ
Connection of sensors in 2- and 3-conductor technology
Diagnostic and status indicators
Robust inputs ideal for use in harsh industrial environments with electromagnetic interference
Temperature and resistance measurement in the millisecond range
Measured values can be represented in three different formats
The channels are parameterized independently of one another via the bus system
Communication either via process data or parameter channel (PCP)
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA