ILB PB 24 DO32
-
I/O module
2862408
Inline, Block IO, PROFIBUS DP, D-SUB-9 female connector, Digital outputs: 32, 24 V DC, connection technology: 3-conductor, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 156 mm |
Height | 141 mm |
Depth | 57 mm |
Note on dimensions | Specfications with connectors |
PROFIBUS DP | |
Connection method | D-SUB-9 female connector |
Number of positions | 9 |
Transmission speed | 9.6 kbps ... 12 Mbps |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 3-conductor |
Number of outputs | 32 |
Protective circuit | Short-circuit and overload protection |
Output voltage | 24 V DC |
Maximum output current per channel | 500 mA |
Maximum output current per module / terminal block | 16 A |
Maximum output current per module | 16 A |
Nominal output voltage | 24 V DC |
Nominal load, inductive | 12 VA |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Product type | I/O component |
Product family | Inline |
Type | Block design |
Inline | |
Scope of supply | including Inline connector |
No. of channels | 32 |
Potentials: Communications power (UL) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 70 mA |
Potentials: Power supply to the actuator (UA1) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials: Power supply to the actuator (UA2) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials: Power supply to the actuator (UA3) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials: Power supply to the actuator (UA4) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials | |
Current draw | 70 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: I/Os / PROFIBUS | 500 V AC, 50 Hz, 1 min |
Test voltage: I/O area / FE | 500 V AC, 50 Hz, 1 min |
Test voltage: PROFIBUS / FE | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 85 % (non-condensing) |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Noise emission | Industrial environment |
Mounting type | NS 35/7,5 |
DIN rail mounting |
Item number | 2862408 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRI |
Product key | DRI1A2 |
GTIN | 4017918923877 |
Weight per piece (including packing) | 526.4 g |
Weight per piece (excluding packing) | 510 g |
Customs tariff number | 85389091 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 32151602 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Short-circuit and overload-protected outputs
Total current of the terminal: 16 A
Nominal current per output: 500 mA
Connection of actuators in 2- and 3-conductor technology
32 digital outputs
Diagnostic and status indicators
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates