Inline controller
ILC 200 UNI transforms every Inline station into a distributed functional unit. ILC 200 UNI is installed below an Inline bus coupler (INTERBUS, PROFIBUS, DeviceNet™, Ethernet...). It then controls all the signals of the Inline station in every fieldbus system. This ensures maximum independence from the higher-level fieldbus system.
The functions which can be executed on ILC 200 UNI range from emergency operation functions in the event of a failure of the higher-level fieldbus, to redundancy functions and process data preprocessing, through to the distributed functional unit.
Plant engineering with its constantly changing customer requirements regarding both the fieldbus system and centralized control systems is the main field of application. ILC 200 UNI makes it possible to use identical functional units even when the higher-level fieldbus changes. This saves costs during plant engineering and at startup.
Direct fast inputs and outputs which can be used flexibly in different operating modes such as interrupt input, event counting and pulse generation ensure short response times on site.
All programming of the Inline controller is carried out with PC WORX, the automation software according to IEC 61131.
ILC 200 UNI-PAC
-
Controller
2862291
Inline controller with an INTERBUS local bus interface for the Inline installation system, with programming facility in acc. with IEC 61131-3, complete with accessories (connector and labeling field)
Product details
Product type | Controller |
Product family | Inline |
Type | modular |
Display | |
Diagnostics display | no |
Retentive data storage | 8 kByte (NVRAM) |
IEC 61131 runtime system | |
Program memory | typ. 384 kByte (32 K instructions (IL)) |
Data storage system | 330 kByte |
Number of control tasks | 8 |
INTERBUS-Master | |
Amount of process data | max. 4096 bit (INTERBUS-Master) |
Number of parameter data | max. 8 Byte (configurable) |
Number of supported devices | max. 512 |
Number of local bus devices that can be connected | max. 63 (observe current consumption) |
Number of devices with parameter channel | max. 62 |
Number of supported branch terminals with remote bus branch | max. 15 |
Function | |
Diagnostics display | no |
Redundancy function | no |
Local diagnostics | |
Monitored function | INTERBUS |
Optical representation | LED: D, TR |
Module | |
ID code (dec.) | 205 |
ID code (hex) | CD |
Required parameter data | 1 Byte |
Required configuration data | 5 Byte |
System requirements | |
Engineering tool | PC Worx |
Diagnostics tool | DIAG+ from version 1.14 |
Local diagnostics | INTERBUS LED: D, TR |
Power supply LED: UL, UM, US | |
IEC 61131 runtime system LED: FCRUN, SYSFAIL, RDY/RUN, BSA, FAIL, PF | |
Transmission medium | Copper |
Maximum power dissipation for nominal condition | max. 1.875 W |
Supply | |
Supply voltage | 7.5 V DC (the power supply comes from the upstream bus coupler) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Max. total permissible current consumption of all I/O terminal blocks | Communications power (7,5 V DC) the power supply comes from the upstream bus coupler |
Analog supply (24 V DC) = 0.5 A | |
Residual ripple | ±5 % |
Typical current consumption | 250 mA (no local bus device connected during idling, bus inactive) |
Real-time clock | |
Realtime clock | Integrated (battery backup) |
Potentials | |
Supply voltage | 7.5 V DC ±5 % |
Current draw | typ. 250 mA |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Current draw | max. 2 A |
Digital: | |
Input name | Digital inputs |
Description of the input | Interrupt input, fast counter, pulse generator |
Number of inputs | 4 |
Connection method | Inline potential distributor |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 2 x 24 V DC + 2 x 5/24 V DC |
Typical input current per channel | 40 mA |
Typical response time | < 1 ms |
Counter: | |
Number of inputs | 4 |
Input frequency | 40 kHz |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor |
Number of outputs | 2 |
Output voltage | 24 V DC |
Maximum output current per channel | 500 mA |
Pulse direction | |
Number of pulse direction outputs | 2 |
Limit frequency | 20 kHz |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
INTERBUS local bus (master) | |
Number of interfaces | 1 |
Connection method | Inline data jumper |
Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
Higher-level INTERBUS local bus (slave) | |
Number of interfaces | 1 |
Connection method | Inline data jumper |
Transmission speed | 500 kBaud |
No. of channels | 1 |
Parameterization/operation/diagnostics | |
Bus system | RS-232 |
Number of interfaces | 1 |
Connection method | 6-pos. MINI DIN socket (PS/2) |
Transmission speed | 19200 Baud |
Transmission physics | Copper |
Dimensional drawing |
|
Width | 73 mm |
Height | 140.5 mm |
Depth | 71.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 75 °C |
Permissible humidity (operation) | 5 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 85 % (non-condensing) |
Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
Vibration (operation) | 2g, criterion 1 according to IEC 60068-2-6 |
Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Mounting type | DIN rail mounting |
Item number | 2862291 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRA |
Product key | DRAAAB |
GTIN | 4017918909116 |
Weight per piece (including packing) | 448.9 g |
Weight per piece (excluding packing) | 366.3 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000236 |
UNSPSC
UNSPSC 21.0 | 32151700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
Your advantages
Fast inputs for interrupt processing, event counting, and period measurement
24 V high-speed outputs for pulse width modulation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates