The terminal is designed for use within an Inline station. It is used to acquire digital signals.
IB IL 24 DI 8/T2
-
Digital module
2860439
Inline, Digital input terminal, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, degree of protection: IP20
Product details
Compatible products
Your advantages
Diagnostic and status indicators
Maximum permissible load current from the terminal: 2 A
Maximum permissible load current per sensor: 250 mA
Connection of sensors in 2-, 3-, and 4-conductor technology
8 digital inputs as per type 2 limit values in accordance with EN 61131-2