PI-EX-ME-THC-I
-
Signal converter
2835707
Intrinsically safe temperature transducers for thermocouples and mV sources, configured. Configuration software can be downloaded free of cost from the Download area.
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Application | Temperature |
Cold point error, max. | ± 1 K |
Line monitoring | NE 43 |
Test voltage output/power supply | 0.5 kV |
Test voltage input/output | 2.5 kV |
Test voltage input/power supply | 2.5 kV |
Step response (10-90%) | < 150 ms ... 600 ms depending on the measuring mode |
Maximum temperature coefficient | < 0.01 %/K |
Electrical isolation Input/output/power supply | |
Electrical isolation | 375 V (Peak value, in acc. with EN 50020) |
Supply | |
Supply voltage range | 20.4 V DC ... 30 V DC |
Power consumption | < 1.5 W |
Signal | |
Description of the input | intrinsically safe |
Configurable/programmable | Yes, preconfigured |
Available input sources | Thermocouple sensors |
Control | |
Open-circuit voltage | 25.2 V |
Measurement | |
Description of the input | intrinsically safe |
Configurable/programmable | Freely programmable, configured |
Sensor types that can be used (TC) | thermocouples, types: J, K, T, E, R, S, B, N, L, U, mV input |
Measuring Range | see table for sensor types and measuring ranges |
: | -210 °C ... 1200 °C |
-200 °C ... 1370 °C | |
-270 °C ... 400 °C | |
-270 °C ... 1000 °C | |
-50 °C ... 1769 °C | |
0 °C ... 1700 °C | |
50 °C ... 1800 °C | |
-200 °C ... 1300 °C | |
-200 °C ... 900 °C | |
-200 °C ... 600 °C |
Signal | |
Output description | Current output |
Current output signal | 4 mA ... 20 mA |
Output current with short-circuit | 30 mA |
Load/output load current output | < 750 Ω |
Open-circuit voltage | 25.2 V |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 1.8 V |
Max. output current Io | 22 mA |
Max. output power Po | 32 mW |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 50 mH / 49 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 50 mH / 2 µF |
Status display | Green LED (supply) |
LED red (line monitoring) |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | ≤ 75 % (annual average) |
≤ 95 % (30 days/year, non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1)GD |
[EEx ia] IIC | |
Certificate | TÜV 01 ATEX 1750 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Item number | 2835707 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DKSXXX |
GTIN | 4017918902490 |
Weight per piece (including packing) | 182.9 g |
Weight per piece (excluding packing) | 142.08 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates