PI-EX-ME-2NAM/COC- 24VDC
-
Signal isolator
2835493
NAMUR switching amplifier, 2-channel, input: intrinsic safety, output: relay, changeover contact, input voltage: 24 V DC supply
Product details
Product type | Signal conditioner |
Application | Digital IN |
No. of channels | 2 |
Limit frequency (3 dB) | 20 Hz (max. switching frequency) |
Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
Electrical isolation Input/output/power supply | |
Electrical isolation | 375 V (Peak value, in acc. with EN 50020) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 50 mA (24 V DC) |
Power consumption | 0.55 W (per channel) |
Signal: NAMUR | |
Description of the input | intrinsically safe |
Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) |
floating switch contacts | |
Switch contacts with resistance circuit | |
Switching threshold "0" signal current | < 1.55 mA (blocking) |
Switching threshold "1" signal, current | > 1.75 mA (conductive) |
Line fault detection | Can be disconnected by bridging X1, X2 or X5, X6 |
Open-circuit voltage | 8.5 V DC |
Switching: Relay | |
Configurable/programmable | Can be inverted via a switch in the front of the housing |
Contact switching type | 1 changeover contact per channel |
Limiting continuous current | 5 A (250 V AC) |
2 A (100 V DC) | |
Min. switching current | 1 mA |
Interrupting rating (ohmic load) max. | 100 VA (250 V AC) |
50 W (100 V DC) | |
Frequency | 20 Hz |
Signal | |
Switching behavior | can be inverted via a switch in the front of the housing |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 10.5 V |
Max. output current Io | 26 mA |
Max. output power Po | 67 mW |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 160 mH / 16.8 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 45 mH / 2.41 µF |
Status display | Green LED (supply voltage) |
LED yellow (switching state) | |
Red LED (line errors) |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | ≤ 75 % (annual average) |
≤ 95 % (30 days/year, non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1)GD |
[EEx ia] IIC | |
Certificate | TÜV 00 ATEX 1528 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Item number | 2835493 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DKSXXX |
GTIN | 4017918181222 |
Weight per piece (including packing) | 180.6 g |
Weight per piece (excluding packing) | 179.555 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates