PR2-RSC3-LV-120AC/4X21AU - Relay module
2834740

Pre-assembled relay modules with screw connection, consisting of: relay base, industrial relay with integrated LED and engage/disengage manual actuate lever, varistor module, and retaining bracket. Input voltage: 120 V AC, 4 changeover contacts with gold-plated contacts, 5 A

Product details









Compatible products


Your advantages

Relay with detectable manual operation and status LED
With DC types, freewheeling diode is integrated in relay
Mechanical switch position indicator
Logical contact arrangement thanks to 1/3-level relay base
4-changeover contact types with multi-layer gold contacts