MCR-S-1-5-UI-DCI-NC
-
Current measuring transducer
2814715
MCR current transducer, programmable and configurable, for measuring direct, alternating and distorted currents, input current 0...0.2 to 0...11 A, unconfigured
Free download available.
Downloads
Product details
Product type | Current measuring transducer |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Total error | ≤ 1.5 % (Temperature range) |
Maximum power dissipation for nominal condition | 2.2 W |
Measuring category | III |
Test voltage output/power supply | 500 V AC (50 Hz, 60 s) |
Test voltage input/output | 4 kV AC (50 Hz, 60 s) |
Test voltage input/power supply | 4 kV AC (50 Hz, 60 s) |
Protective circuit | Surge protection; 33 V suppressor diode |
Step response (10-90%) | 330 ms (AC) |
40 ms (DC) | |
Temperature coefficient, typical | < 0.025 %/K |
Maximum transmission error | < 0.5 % (of nominal range value under nominal conditions) |
Rated insulation voltage | 300 V AC (to earth) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 40 mA (without load) |
Measurement | |
Number of inputs | 3 |
Configurable/programmable | Yes, unconfigured |
Input current range | 0 A AC/DC ... 11 A AC/DC (Permitted continuous overload: 120%) |
Measuring range | 0 A AC/DC ... 1 A AC/DC |
0 A AC/DC ... 5 A AC/DC | |
0 A AC/DC ... 10 A AC/DC | |
Setting range for min. input current | 0 mA AC/DC ... 200 mA AC/DC |
Setting range for max. input current | 0 A AC/DC ... 11 A AC/DC |
LSB: Current | 1 µA (1 A) |
2 µA (2 A) | |
5 µA (5 A) | |
10 µA (10 A) | |
50 µA (50 A) | |
100 µA (100 A) | |
Overload capacity | 2 x IN (continuous) |
Surge strength | 20 x IN (1 s) |
Frequency measuring range | 15 Hz ... 400 Hz |
Curve type | AC, DC or distorted currents |
Operate threshold | 2 % (of measuring range nominal value 1/5/10 A) |
Signal: Voltage/current | |
Configurable/programmable | Yes, unconfigured |
Voltage output signal | 0 V ... 5 V |
1 V ... 5 V | |
0 V ... 10 V | |
2 V ... 10 V | |
-5 V ... 5 V | |
-10 V ... 10 V | |
10 V ... 0 V | |
10 V ... 2 V | |
10 V ... -10 V | |
5 V ... 0 V | |
5 V ... 1 V | |
5 V ... -5 V | |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
20 mA ... 0 mA | |
20 mA ... 4 mA | |
Load/output load voltage output | > 10 kΩ |
Load/output load current output | < 500 Ω |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Status display | LED (green) |
Item dimensions | |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | < 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nA nC IIC T4, Ex nA nC IIC T4 Gc X |
Class I, Div. 2, Groups A, B, C and D or Non-Hazardous Locations Only |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | IEC 61010-2-030 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2814715 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK4 |
Product key | CMMA33 |
GTIN | 4017918169275 |
Weight per piece (including packing) | 185.5 g |
Weight per piece (excluding packing) | 180 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210123 |
ETIM
ETIM 9.0 | EC002475 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: n/a) | |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: n/a) | |
SCIP | 38c583fc-a97e-4912-9e18-8facc1ed1f15 |
Compatible products
Your advantages
True r.m.s. value measurement
Device can be set via DIP switches or MCR/PI-CONF-WIN configuration software
3-way isolation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates