MCR-T-UI-NC
-
Temperature measuring transducer
2814100
MCR-T module, programmable temperature transducer, unconfigured, for thermocouple sensors and resistance temperature detectors, in 2-, 3- or 4-conductor technology
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Typical cold point errors | 1.5 K |
Cold point error, max. | ≤ 3 K |
Maximum power dissipation for nominal condition | 1.52 W |
Test voltage input/output | 1 kV AC (50 Hz, 60 s) |
Test voltage input/power supply | 1 kV AC (50 Hz, 60 s) |
Maximum temperature coefficient | ≤ 0.01 %/K |
Temperature coefficient, typical | 0.005 %/K |
Maximum transmission error | ≤ 0.1 % (of maximum range, ±6 mV or ±12 µA at output) |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC |
Typical current consumption | 40 mA |
Max. current consumption | ≤ 60 mA |
Signal | |
Input signal | Temperature |
Measurement | |
Configurable/programmable | Yes, unconfigured |
Sensor types (RTD) that can be used | Pt, Ni, Cu sensors |
Sensor types that can be used (TC) | U, T, L, J, E, K, N, S, R, B, C, W, HK |
Temperature measuring range | Depending on sensor type used |
Temperature measuring range | min. 20 K (RTD, excluding CU10 - 100 K) |
min. 50 K (TC, except type B 100 K) | |
: | -200 °C ... 850 °C (freely adjustable) |
-60 °C ... 180 °C (freely adjustable) | |
-70 °C ... 500 °C (freely adjustable) | |
-50 °C ... 160 °C (freely adjustable) | |
-50 °C ... 200 °C (freely adjustable) | |
-50 °C ... 180 °C (freely adjustable) | |
-55 °C ... 150 °C (freely adjustable) | |
-200 °C ... 600 °C (freely adjustable) | |
-200 °C ... 400 °C (freely adjustable) | |
-200 °C ... 900 °C (freely adjustable) | |
-210 °C ... 1200 °C (freely adjustable) | |
-226 °C ... 1000 °C (freely adjustable) | |
-200 °C ... 1372 °C (freely adjustable) | |
-200 °C ... 1300 °C (freely adjustable) | |
-50 °C ... 1760 °C (freely adjustable) | |
-50 °C ... 1760 °C (freely adjustable) | |
500 °C ... 1820 °C (freely adjustable) | |
-18 °C ... 2316 °C (freely adjustable) | |
-18 °C ... 2316 °C (freely adjustable) | |
-200 °C ... 800 °C (freely adjustable) | |
-200 °C ... 850 °C (freely adjustable) | |
-200 °C ... 850 °C (freely adjustable) | |
-200 °C ... 850 °C (freely adjustable) | |
-200 °C ... 850 °C (freely adjustable) | |
-60 °C ... 180 °C (freely adjustable) | |
-60 °C ... 180 °C (freely adjustable) | |
-60 °C ... 180 °C (freely adjustable) | |
-60 °C ... 180 °C (freely adjustable) | |
Sensor input current | 250 µA (Resistance thermometer) |
Linear resistance measuring range | 0 Ω ... 8000 Ω (freely adjustable, min. measuring range 100 Ω) |
Linear mV signal range | -20 mV ... 2400 mV (freely adjustable, minimum measuring range span of 10 mV) |
Connection technology | 2-, 3-, 4-conductor |
Connection method | Pluggable screw connection |
Protective circuit | Transient protection |
Surge protection 30 V DC |
Frequency: | |
Configurable/programmable | no |
Switching: Transistor | |
Output description | Can carry a load of 100 mA, switches supply voltage (not protected against short-circuit); locked in case of order-specific configuration, otherwise freely programmable through MCR/PI-CONF-WIN |
Continuous load current | 100 mA |
Output voltage range | 18 V DC ... 30 V DC (switches supply voltage, not short-circuit resistant) |
Signal: Voltage output / current output | |
Configurable/programmable | Yes, unconfigured |
Voltage output signal | 0 V ... 10 V |
0 V ... 5 V | |
-5 V ... 5 V | |
-10 V ... 10 V | |
10 V ... 0 V | |
5 V ... 0 V | |
10 V ... -10 V | |
5 V ... -5 V | |
1 V ... 5 V | |
Max. voltage output signal | ± 12 V |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
20 mA ... 0 mA | |
20 mA ... 4 mA | |
Max. current output signal | 24 mA |
Output voltage range with wire break | -12 V ... 12 V |
Output voltage range with overrange/underrange | -12 V ... 12 V |
Output current range with wire break | 0 A ... 24 mA |
Output current range with overrange/underrange | 0 A ... 24 mA |
Load/output load voltage output | ≥ 10 kΩ |
Load/output load current output | ≤ 500 Ω |
Ripple | < 20 mVPP |
Protective circuit | Transient protection |
D/A converter resolution | ± 12 bit |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D or Non-Hazardous Locations |
GL | |
Identification | DNV GL |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2814100 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK1 |
Product key | DKSXXX |
GTIN | 4017918139421 |
Weight per piece (including packing) | 140.5 g |
Weight per piece (excluding packing) | 118.5 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: n/a) |
Compatible products
Your advantages
Freely programmable via MCR/PI-CONF-WIN
With transistor switching output
Inverse output signal ranges as an option
For resistance thermometers and thermocouples
Measure differential temperatures
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates