CN-UB-70DC-6-SB
-
Surge protection device
2803153
Attachment plug with surge protection for coaxial signal interfaces. Connection: N connector, male/female
Product details
General | |
Note | To meet the discharge conditions for DC voltages, please note the following information: "The surge protective device should be used together with a transmitter unit, which shuts down in the event of a short-circuit." |
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Surge protection fault message | none |
Connection method | N connector 50 Ω |
Tightening torque | 1.4 Nm ... 1.7 Nm (N coupling nut) |
Dimensional drawing |
|
Width | 24 mm |
Height | 24 mm |
Depth | 50 mm |
Color | nickel color |
Seal material | Silicon |
Housing material | Brass (CuZn) |
Housing surface material | Ni |
Inner conductor material | BeCu |
Inner conductor surface material | Gold |
Insulation body material | PTFE |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous operating voltage UC | 70 V DC |
50 V AC | |
Maximum continuous voltage UC (line-earth) | 70 V DC |
50 V AC | |
Rated current | 10 A |
Operating effective current IC at UC | ≤ 1 µA |
Nominal discharge current In (8/20) µs | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Nominal discharge current In (8/20) µs (line-shield) | 5 kA |
Pulse discharge current Iimp (10/350) µs | 1 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-shield) | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-shield) | 100 A |
Impulse discharge current (10/350) µs, peak value limp | 1 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 650 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 650 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 650 V |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 650 V |
Voltage protection level Up (line-earth) | ≤ 800 V (C2 - 4 kV / 2 kA) |
≤ 1 kV (C2 - 10 kV / 5 kA) | |
Voltage protection level Up (line-shield) | ≤ 800 V (C2 - 4 kV / 2 kA) |
≤ 1 kV (C2 - 10 kV / 5 kA) | |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 100 ns |
Input attenuation aE, asym. | 0.1 dB (≤ 6 GHz) |
Cut-off frequency fg (3 dB), asym. (shield) in 50 Ω system | > 6 GHz |
Frequency range | 0 Hz ... 6 GHz |
Voltage standing wave ratio VSWR in a 50 Ω system | typ. 1.15 (≤ 6 GHz) |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | 30 W (VSWR = 1.15) |
Capacity (Core-Earth) | typ. 1.5 pF |
Capacity asymmetrical (shield) | typ. 1.5 pF |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
C3 - 100 A | |
D1 - 1 kA | |
Impulse durability (line-shield) | C2 - 10 kV/5 kA |
C3 - 100 A | |
D1 - 1 kA | |
Alternating current carrying capacity (line-shield) | 5 A - 1 s |
Ambient conditions | |
Degree of protection | IP68 |
IP68 | |
Ambient temperature (operation) | -40 °C ... 90 °C |
VDE requirement class | C2 |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2803153 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3 |
Product key | CL3311 |
GTIN | 4046356293204 |
Weight per piece (including packing) | 83.1 g |
Weight per piece (excluding packing) | 83.1 g |
Customs tariff number | 85363010 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27171504 |
ECLASS-15.0 | 27171504 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 8.725 kg CO2e |
Compatible products
Your advantages
Mounting plate enables mounting, e.g., in a control cabinet
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates