DT-UFB-V24/S-SB-SET
-
Surge protection device
2803072
Attachment plug with surge protection for V.24 interface. Connection: D-SUB-25 male plug/female plug, installation in lines
Product details
Product type | Surge protection for information technology |
Product family | DATATRAB |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
Type | Attachment plug for DIN rail mounting |
Number of positions | 25 |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | II |
Connection method | D-SUB 25 |
Dimensional drawing |
|
Width | 25 mm |
Height | 110 mm |
Depth | 63 mm |
Housing material | Die-cast zinc |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 15 V DC |
10 V AC | |
Rated current | ≤ 1 A (25 °C) |
Operating effective current IC at UC | ≤ 5 µA (per wire) |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | ≤ 250 A |
Nominal discharge current In (8/20) µs (line-ground) | ≤ 250 A |
Nominal discharge current In (8/20) µs (line-signal ground) | ≤ 250 A |
Nominal discharge current In (8/20) µs (signal ground-earth) | ≤ 5 kA |
Total discharge current ITotal (8/20) µs | 5 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 50 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 50 A |
Nominal pulse current Ian (10/1000) µs (line-signal ground) | 50 A |
Nominal pulse current Ian (10/700) µs (line-line) | 50 A |
Nominal pulse current Ian (10/700) µs (line-earth) | 50 A |
Nominal pulse current Ian (10/700) µs (line-signal ground) | 50 A |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 50 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 30 V |
Residual voltage at In (conductor-conductor) | ≤ 55 V |
Residual voltage at In (line-signal ground) | ≤ 30 V |
Voltage protection level Up (line-line) | ≤ 55 V (B2 - 25 A) |
≤ 55 V (C1 - 250 A) | |
Voltage protection level Up (line-earth) | ≤ 400 V (B2 - 25 A) |
≤ 450 V (C1 - 250 A) | |
Voltage protection level Up (line-signal ground) | ≤ 30 V (C1 - 250 A) |
≤ 30 V (B2 - 25 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Response time tA (shield-ground) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 700 kHz / 100 Ω) |
typ. 0.3 dB (≤ 700 kHz/150 Ω) | |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 400 kHz / 100 Ω) |
typ. 0.3 dB (≤ 400 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 2.5 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 2.5 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 100 Ω system | typ. 1.3 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 1.3 MHz |
Capacity (Core-Core) | typ. 1 nF (f=1 MHz / VR= 0 V) |
Capacity (line-signal ground) | typ. 2 nF (f=1 MHz / VR= 0 V) |
Surge protection fault message | none |
Impulse durability (line-line) | B2 - 1 kV / 25 A |
C1 - 500 V / 250 A | |
Impulse durability (line-signal ground) | B2 - 1 kV/25 A |
C1 - 500 V/250 A | |
Impulse durability (signal ground-earth) | B2 - 4 kV / 100 A |
C1 - 100 V / 500 A | |
C2 - 10 kV/5 kA | |
Alternating current carrying capacity (signal ground-earth) | 5 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / VDE 0110-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | DIN EN 61643-21 |
Note | 2002 |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
Item number | 2803072 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL3 |
Product key | CL3112 |
GTIN | 4046356312981 |
Weight per piece (including packing) | 436.5 g |
Weight per piece (excluding packing) | 386 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates