PWT 100-800AC-FM
-
Lightning/surge arrester type 1/2
2800531
Lightning/surge arrester, according to type 1/2 / class I/II, for 3-phase power supply networks with combined PE and N installed in one conductor (L1, L2, L3, PEN).
Product details
General | |
Note | Assembling: Two 8 mm screws with 8 Nm on an isolated or grounded surface |
Long-wave surge current 2 ms in accordance with IEC 60099-4: 250 x 1.0 kA; 500 x 0.5 kA. |
Product type | Arrester combination |
Product family | POWERTRAB |
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | TN-C |
IT | |
Type | Installation module |
Number of positions | 3 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | 8 kV: IV (600 V), III (1000 V) |
Pollution degree | 3 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 690 V AC |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | 2x N/C contacts, 1-pos. |
Operating voltage | 30 V AC |
30 V DC | |
Operating current | 1.5 A AC |
1.5 A DC | |
Supply: Status indicator/remote signaling | |
Operating voltage | 19.2 V AC/DC ... 30 V AC/DC |
Operating current | 7 mA AC/DC ... 13 mA AC/DC |
Rated current | 10 mA AC/DC |
Max. required back-up fuse | 1 A (e.g. T to IEC 127-2/III) |
Immunity to interference according to IEC 61000-4-5 (line-line) | 1 kV |
Immunity to interference according to IEC 61000-4-5 (line-earth) | 6 kV |
Double terminal point | |
Connection method | Screw connection |
Screw thread | M6 |
Tightening torque | 8.5 Nm |
Stripping length | 24 mm |
Conductor cross-section flexible | 16 mm² ... 50 mm² |
Conductor cross-section rigid | 16 mm² ... 50 mm² |
Conductor cross-section AWG | 6 ... 1/0 |
PE conductor connection | |
Connection method | Ring cable lug |
Tightening torque | 20 Nm |
Conductor cross-section flexible | 16 mm² ... 95 mm² |
Conductor cross-section rigid | 16 mm² ... 95 mm² |
Conductor cross-section AWG | 6 ... 3/0 |
Remote fault indicator contact | |
Screw thread | M3 |
Tightening torque | 0.55 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 176 mm |
Height | 191 mm |
Depth | 280 mm |
Horizontal pitch | 10 Div. |
Color | silver-colored |
Flammability rating according to UL 94 | V-2 |
CTI value of material | 600 |
250 | |
Insulating material | PA/PC |
Material group | I (PA 6.6/PC) |
IIIa (PA 4.6) | |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | die-cast aluminum |
Mechanical data | |
Open side panel | No |
Mode of protection | L-PE |
Direction of action | 3L-PEN |
Nominal voltage UN | 690 V AC |
554/960 V AC (TN-C) | |
690 V AC (IT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-PE) | 800 V AC |
Rated load current IL | 150 A (Serial through wiring with 50 mm²) |
Protective conductor current IPE | ≤ 20 µA |
Standby power consumption PC | ≤ 48 mVA |
Nominal discharge current In (8/20) µs (L-PE) | 35 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 100 kA |
Impulse discharge current (10/350) µs (L-PE), charge | 17.5 As |
Impulse discharge current (10/350) µs (L-PE), specific energy | 305 kJ/Ω |
Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 35 kA |
Total discharge current ITotal (10/350) µs | 100 kA |
Follow current interrupt rating Ifi (L-PE) | 50 kA |
Short-circuit current rating ISCCR | 50 kA |
Voltage protection level Up (L-PE) | ≤ 4.5 kV |
Residual voltage Ures (L-PE) | ≤ 2.7 kV (at In) |
≤ 2.5 kV (at 20 kA) | |
≤ 2.3 kV (at 10 kA) | |
≤ 2.2 kV (at 5 kA) | |
≤ 2.1 kV (at 3 kA) | |
TOV behavior at UT (L-PE) | 1960 V AC (200 ms / withstand mode) |
1500 V AC (5 s / withstand mode) | |
Response time tA (L-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 125 A (gG at ≥35 mm²) |
Max. backup fuse with branch wiring | 400 A (gG at 2x 50 mm²) |
800 A (aR (only up to Iimp = 25 kA)) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
-40 °C ... 55 °C (serial through wiring ≥ 35 mm²) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 Hz ... 150 Hz / 2.5 h / X, Y, Z) |
4g (5 ... 100 Hz / X, Y, Z - according to GL ) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 800 V AC |
Maximum continuous operating voltage MCOV (L-G) | 800 V AC |
Nominal discharge current In (L-L) | 20 kA |
Nominal discharge current In (L-G) | 20 kA |
Mode of protection | L-L |
L-G | |
Nominal voltage | 690 V AC |
400 V AC | |
Power distribution system | Wye |
Delta | |
Nominal frequency | 60 Hz |
Measured limiting voltage MLV (L-L) | 8750 V |
Measured limiting voltage MLV (L-G) | 4370 V |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 30 V AC |
DC operating voltage | 30 V DC |
AC operating current | 1.5 A AC |
DC operating current | 1.5 A DC |
UL connection data Double terminal point | |
Tightening torque | 75 lbf-in. |
Conductor cross-section AWG | 1/0 ... 6 |
UL connection data PE conductor connection | |
Tightening torque | 175 lbf-in. |
Conductor cross-section AWG | 3/0 |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | Screw mounting |
Item number | 2800531 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL1141 |
GTIN | 4046356570688 |
Weight per piece (including packing) | 10,845 g |
Weight per piece (excluding packing) | 11,160 g |
Customs tariff number | 85363010 |
Country of origin | TR |
ECLASS
ECLASS-13.0 | 27171201 |
ECLASS-15.0 | 27171201 |
ETIM
ETIM 9.0 | EC000381 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | N,N-dimethylacetamide (CAS: 127-19-5) |
Lead (CAS: n/a) | |
SCIP | 1a3f3787-eaf4-478a-b3df-7a7d8a9aef75 |
Compatible products
Your advantages
Use in harsh environments with robust design
Universal solution for various network types
Function monitoring using optical status indicator
Multi-stage status monitoring via remote indication contact
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates