CSMA-LAMBDA/4-2.0-BS-SET
-
Surge protection device
2800491
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: Male/female SMA connectors.
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Number of positions | 2 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Connection method | SMA connector |
Tightening torque | 1 Nm |
Protective ground connection | |
Connection method | Screw connection |
Tightening torque | 1.5 Nm |
Dimensional drawing |
|
Width | 84.8 mm |
Height | 25 mm |
Depth | 81.5 mm |
Color | nickel color |
Housing material | HPb59-1 |
Housing surface material | Cu-Sn-Zn |
Contact surface material | Au |
Insulation body material | PTFE |
Spring contact material | QSn6.5-0.1 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Rated current | 2 A (25 °C) |
Nominal discharge current In (8/20) µs (line-ground) | 6 kA |
Nominal discharge current In (8/20) µs (line-shield) | 6 kA |
Pulse discharge current Iimp (10/350) µs (line-shield) | 1 kA |
Total discharge current ITotal (8/20) µs | 6 kA |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 1 V |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 1 V |
Voltage protection level Up (line-earth) | ≤ 5 V (C1 - 1 kV / 500 A) |
≤ 25 V (C2 - 10 kV / 5 kA) | |
≤ 15 V (6 kV / 3 kA) | |
Input attenuation aE, asym. | ≤ 1 dB (0.8 GHz ... 2.25 GHz) |
Frequency range | 0.8 GHz ... 2.25 GHz |
Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 1.20 (0.8 GHz ... 2.25 GHz) |
≤ 1.10 (1.7 GHz ... 2.1 GHz) | |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | ≤ 110 W (VSWR = 1,0 / 40 °C) |
≤ 60 W (VSWR = 1,0 / 70 °C) | |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 1 kA | |
Impulse durability (line-shield) | C2 - 10 kV/5 kA |
D1 - 1 kA |
Ambient conditions | |
Degree of protection | IP55 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 2000 m (amsl) |
Standards/specifications | IEC 61643-21 |
Note | 2000 + A1:2008, modified |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2800491 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3 |
Product key | CL3312 |
GTIN | 4046356556149 |
Weight per piece (including packing) | 393.2 g |
Weight per piece (excluding packing) | 300.45 g |
Customs tariff number | 85366910 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171504 |
ECLASS-15.0 | 27171504 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 62a2c159-96f1-460f-ad6a-fe974b72a9e0 |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates