C-UFB-24DC
-
Surge protection device
2797861
Attachment plug with surge voltage coarse and fine protection, for coaxial signal interfaces, signal voltage 24 V. Connection: BNC socket/plug
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Surge protection fault message | none |
Connection method | BNC 50 Ω |
Width | 25.4 mm |
Height | 93 mm |
Length | 25.4 mm |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous operating voltage UC | 30 V DC |
Maximum continuous voltage UC (line-earth) | 30 V DC |
Operating effective current IC at UC | ≤ 10 µA |
Protective conductor current IPE | ≤ 10 µA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Nominal discharge current In (8/20) µs (line-shield) | 10 kA |
Total surge current (8/20) µs | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 65 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 65 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 45 V |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 45 V |
Residual voltage at In (conductor-ground) | ≤ 45 V |
Residual voltage at In (conductor-shield) | ≤ 45 V |
Voltage protection level Up (line-earth) | ≤ 120 V (C2 - 10 kV / 5 kA) |
≤ 85 V (C1 - 1 kV / 500 A) | |
≤ 60 V (C3 - 10 A) | |
Voltage protection level Up (line-shield) | ≤ 120 V (C2 - 10 kV / 5 kA) |
≤ 60 V (C3 - 10 A) | |
≤ 85 V (C1 - 1 kV / 500 A) | |
Voltage protection level Up static (line-earth) | ≤ 50 V (C1 - 1 kV / 500 A) |
≤ 70 V (C2 - 10 kV / 5 kA) | |
Response time tA (line-earth) | ≤ 500 ns |
Response time tA (line-shield) | ≤ 500 ns |
Input attenuation aE, asym. | 2 dB (≤ 10 MHz) |
Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 90 MHz |
Cut-off frequency fg (3 dB), asym. (shield) in 50 Ω system | typ. 90 MHz |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2797861 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL3 |
Product key | CL3313 |
GTIN | 4017918073541 |
Weight per piece (including packing) | 87.79 g |
Weight per piece (excluding packing) | 85.73 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates