PSM-EG-PROFIB/FO-T/K
-
Communication module
2761127
T-coupler for converting RS-485 PROFIBUS to two fiber optic cables, polymer/PCF fiber, connection system: F-SMA, rail-mountable
Product details
Electrical isolation | RS-485 // supply |
Maximum power dissipation for nominal condition | 2.64 W |
Test voltage data interface/power supply | 2 kV AC |
Supply | |
Nominal supply voltage | 24 V DC ±20 % (via COMBICON) |
Typical current consumption | max. 110 mA |
Switching | |
Output name | Relay output |
Output description | Alarm output |
Number of outputs | 1 |
Maximum switching voltage | 60 V AC/DC |
Limiting continuous current | 1 A |
Bit distortion, input | ± 35 % |
Bit distortion, output | ± 5 % |
Bit delay | ≤ 0.8 bit |
Signal | PROFIBUS |
Data: optical FO | |
Transmission power | 218.78 µW (-6.6 dBm at 980/1000 µm) |
16.6 µW (-17.8 dBm at 200/230 µm) | |
Transmit capacity, minimum | -6.6 dBm (980/1000 µm) |
-17.8 dBm (200/230 µm) | |
Transmission length incl. 3 dB system reserve | 70 m (F-P 980/1000 230 dB/km with quick mounting connector) |
400 m (F-K 200/230 10 dB/km with quick mounting connector) | |
Transmission protocol | Acc. to technical guideline PNO, FA2, AK 1.2 transparent to protocol to the RS-485 interface |
Connection method | F-SMA connector |
Wavelength | 660 nm |
Minimum receiver sensitivity | -26.4 dBm (980/1000 µm) |
-27.9 dBm (200/230 µm) | |
Data: RS-485 interface, PROFIBUS in acc. with DIN 19245-1,-2,-3 and EN 50170, 2-wire | |
Serial transmission speed | 9.6/ 19.2/ 93.75/ 187.5/ 500/ 1500 kbps |
Connection method | D-SUB-9 female connector |
COMBICON | |
Termination resistor | 220 Ω can be connected; pull up/down 390 Ω |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section AWG max. | 14 |
Conductor cross-section AWG min. | 24 |
File format/coding | UART (11 Bit, NRZ) |
Data direction switching | Automatic control |
Width | 45 mm |
Height | 75 mm |
Depth | 112 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | ABS |
FO cable | |
Fiber types | 200/230 µm |
980/1000 µm | |
PCF fiber | |
Polymer fiber |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 50 °C |
Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
Noise immunity | EN 50 082-2 |
Noise emission | |
Standards/regulations | EN 50081-2 |
Electrical isolation | RS-485 // supply |
Mounting type | DIN rail mounting |
Item number | 2761127 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ##### |
Product key | DNC221 |
GTIN | 4017918148676 |
Weight per piece (including packing) | 264.4 g |
Weight per piece (excluding packing) | 264.4 g |
Customs tariff number | 85176200 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates