IBS RL 400 MLR R DIO6/1 LK2MBD
-
Motor starter
2731830
Electromechanical reversing load motor starter for INTERBUS; fiber optic technology with 2 Mbaud, inputs (24 V DC), integrated motor protection relay (220 V AC to 440 V AC; 8 A, maximum), sensor connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection
Product details
Width | 185.1 mm |
Height | 193 mm |
Depth | 138 mm |
INTERBUS | |
Connection method | Fiber optics |
Transmission speed | 2 Mbps |
Module | |
ID code (dec.) | 3 |
ID code (hex) | 03 |
Length code (hex) | 01 |
Length code (dec) | 1 |
Process data channel | 16 bit |
Input address area | 2 Byte |
Output address area | 2 Byte |
Register length | 2 Byte |
Digital: Digital inputs | |
Number of inputs | 6 |
Connection method | M12 connector |
Connection technology | 3-, 4-conductor |
Number of positions | 5 |
Input voltage | 24 V DC (DIN EN 61131-2) |
Input voltage range "0" signal | 0 V ... 5 V |
Input voltage range "1" signal | 11 V ... 30 V |
Filter time | 3 ms |
Typical input current per channel | 5 mA (for US1 = 24 V) |
Product type | I/O component |
Product family | Ruggedline |
Type | Block design |
Diagnostics messages | Mains failure, phase failure, blown fuse Error message in diagnostic code (bus) and display by means of the E LED on the motor starter |
Motor connector not plugged in, motor temperature exceeded, thermistor line short-circuited Error message in diagnostic code (bus) and display by means of the E LED on the motor starter | |
Sensor supply failure Error message in diagnostic code (bus) and display by means of the E LED on the motor starter | |
Failure of the actuator supply Error message in diagnostic code (bus) and display by means of the E LED on the motor starter | |
Motor overcurrent Error message in diagnostic code (bus) and display by means of the E LED on the motor starter | |
Output stage cannot be controlled Error message in diagnostic code (bus) and display by means of the E LED on the motor starter | |
Module error during self test Message to the master |
Supply: Module electronics | |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 32 V DC (including ripple) |
Ripple | 3.6 Vpp |
Connection method | M12 connector |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 100 % |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Air clearances and creepage distances | |
Air clearances and creepage distances | in accordance with EN 50178: 1998 |
Mounting type | on mounting panel |
Panel mounting |
Item number | 2731830 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI517 |
GTIN | 4017918901820 |
Weight per piece (including packing) | 4,181 g |
Weight per piece (excluding packing) | 3,800 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001605 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
IBS RL MARKER-SET - Marking label 2732729
-
IBS RL MLR PLSET R-8A - Connector set 2740504
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
IBS RL CONNECTION-LK - Cable set 2733029
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL 24 ADAP-LK/T - Adapter set 2725040
-
IBS RL 24 ADAP-T/LK - Adapter set 2725037
-
IBS HVO/M12 - Operating panel 2837006
-
IBS RL PLUG-LK/POF - Bus connector 2731076
Your advantages
Rugged metal housing
Emergency operation on the device or via external operating elements
Comprehensive diagnostic functions including motor current monitoring
M12 connector for digital inputs
Rugged Line connector for INTERBUS with fiber optic and supply voltage
COMBICON connector for motor output
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates