FL SWITCH 2206-2FX
-
Industrial Ethernet Switch
2702330
Managed Switch 2000 series, 6 RJ45 ports 10/100 Mbps, 2 SC multi-mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 45 mm |
Height | 130 mm |
Depth | 119 mm |
General | Support by phone or on-site (fee is charged) |
Note on application | |
Note on application | Only for industrial use |
Housing material | Polycarbonate fiber reinforced |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Number of interfaces | 6 |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 6 (RJ45 ports) |
Ethernet FO | |
Number of interfaces | 2 |
Connection method | SC |
Transmission speed | 100 Mbps (full duplex) |
Transmit capacity, minimum | -19 dBm |
Transmit capacity, maximum | -14 dBm |
Minimum receiver sensitivity | -32 dBm |
Maximum receiver sensitivity | -14 dBm |
Transmission physics | multi-mode fiberglass |
Transmission length | 11000 m (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
6400 m (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
3000 m (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
2800 m (fiberglass with F-G 50/125 1.6 dB/km F800) | |
Wavelength | 1300 nm |
Signal LEDs | Data receive, link status |
No. of channels | 2 (SC multi-mode) |
Digital: | |
Output name | Alarm output |
Product type | Switch |
Product family | Managed Switch 2000 |
Type | Book type |
MTTF | 343.16 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
153.37 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
18.66 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
Special properties | Extended temperature range |
Development process certified in accordance with IEC 62443-4-1 | |
Compatible with IEC 62443-4-2 | |
Signal delay | ≥ 6.5 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Insulation characteristics | |
Protection class | III (VDE 0106) |
Degree of pollution | 2 |
Switch functions | |
Diagnostic functions | RMON History |
LLDP (Link Layer Discovery Protocol) | |
SNMP-Traps | |
N:1-Portmirroring | |
ACD (Address Conflict Detection) | |
SysLog | |
CRC-Surveillance | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Signal contact control voltage | typ. 24 V DC |
PROFINET conformance class | Conformance-Class B |
PROFINET device function | PROFINET device |
Fast Startup | |
Filter functions | Quality of Service (8 priority classes) |
Class of Service | |
DiffServ/DSCP | |
Port-Priorisierung | |
VLAN (up to 32 VLANs) | |
IGMP Snooping/Querier (v1/v2) | |
Auto-Query-Port | |
Extended Multicast Filtering | |
IP parameterization | DHCP client |
DHCP Option 82 (Relay Agent) | |
DHCP server (pool-based, port-based) | |
BootP | |
DCP (Discovery and Configuration Protocol) | |
MAC address table | 8k |
Management | Web-based management (HTTP/HTTPS) |
Role-based user management (LDAP, RADIUS) | |
SNMPv1/v2/v3 | |
Command Line Interface (Telnet, SSH) | |
Redundancy | MRP (Media Redundancy Protocol) |
RSTP (Rapid Spanning Tree Protocol) | |
FRD (Fast Ring Detection) | |
Large Tree Support | |
LACP (Link Aggregation Control Protocol) | |
PROFINET S2 system redundancy | |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Additional functions | Transmission of MMS and GOOSE (IEC 61850-8-1) |
Transmission of Modbus/TCP | |
Time synchronization | SNTP (Simple Network Time Protocol) |
Security functions | |
Port security | MAC-based, RADIUS (IEEE 802.1X), MAC Authentication Bypass |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Current consumption | 260 mA |
Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
FAIL Div. LED red | |
LINK Link status Green LED | |
Maximum power dissipation for nominal condition | 6.75 W (US = Min, Tamb = Max, DOI = Max) |
Test section | 24 V supply / functional ground 500 V DC 1 min |
Ethernet interface/all other potentials 2.25 kV DC 1 min | |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 9 V DC ... 57 V DC |
Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 1.5 A (US = Min, Tamb = Max, DOI = Max) |
Typical current consumption | 255 mA (at US = 24 V DC and 25 °C ambient temperature) |
Current consumption | 260 mA |
Function | |
Signal contact control voltage | typ. 24 V DC |
Connection method | Push-in spring connection |
Note on the connection method | Use only copper connecting cables providing the permitted temperature range (-40 °C ... 75 °C) |
Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 9 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Shock (operation) | 30g (EN 60068-2-27) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 80 kPa ... 110 kPa up to 2000 m above mean sea level (Without derating) |
Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Free from substances that could impair the application of coating | Yes |
Shipbuilding approval | Tested in accordance with IEC 60945 and IACS E10 |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | DEMKO 16 ATEX 1709X |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx ULD 16.0018 X |
UL, USA/Canada | |
Identification | cULus |
UL Ex, USA / Canada | |
Identification | Class I, Division 2, Groups A, B, C, and D, T4 |
Class I, Zone 2, AEx ec IIC T4 | |
Ex ec IIC T4 Gc X | |
Certificate | E366272 |
Note | UL 60079-0 Ed. 6 / UL 60079-7 Ed. 5, CSA 22.2 No. 60079-0 Ed. 3 / CSA C22.2 No. 60079-7 Ed. 2 |
EAC Ex | |
Identification | 2Ex e IIC T4 Gc X |
Certificate | RU C-DE.HB49.B.00118/21 |
The following continue to apply for EAC Ex: | |
Identification | Install the device in a suitable, approved housing with at least IP66 protection. |
The housing/control cabinet must be equipped with a warning sign prohibiting opening in the potentially explosive area. | |
The operation of devices is permitted if all optical ports are connected or sealed with the supplied filler plugs. | |
CCC / China-Ex | |
Identification | Ex ec IIC T4 Gc |
Certificate | 2022122310115629 |
Corrosive gas test | |
Identification | ISA S71.04.2013 G3 Harsh Group A |
UKCA Ex (UKEX) | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | PxCIMA22UKEX2702910X |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion A | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-6-4 (interference) Class A | |
EN 61000-6-2 EN 61000-6-4 (conducted interference) Class A | |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Item number | 2702330 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN121 |
GTIN | 4055626136479 |
Weight per piece (including packing) | 430.2 g |
Weight per piece (excluding packing) | 260 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | ddcd2723-7724-4e70-8f8c-1287a7dfe067 |
Compatible products
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Network management software 2702889
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
Your advantages
MRP (client and manager)
VLANs
DHCP client, DHCP server (pool-based and port-based), DHCP option 82
Ambient temperature -40 °C ... 70 °C
RSTP
Slim design
Web-based management, SNMP
Configuration memory
Easy and fast startup and commissioning with the FL NETWORK MANAGER software
Suitable for PROFINET and EtherNet/IP™ networks
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates