The module is designed for use within an Axioline F station. It is used to acquire and output digital signals. The filter times of the inputs can be adjusted to increase noise immunity. Filter times of 100 μs enable the user to implement a counting function with a maximum input frequency of 5 kHz in the application. The outputs are protected against short circuit and overload.
AXL F DI8/3 DO8/3 2H
-
Digital module
2702071
Axioline F, Digital I/O module, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 35 mm |
Height | 129.9 mm |
Depth | 54 mm |
Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
Note on application | |
Note on application | Only for industrial use |
Axioline F local bus | |
Number of interfaces | 2 |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Module | |
ID code (hex) | none |
Input address area | 1 Byte |
Output address area | 1 Byte |
Required parameter data | 3 Byte |
Required configuration data | 7 Byte |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 types 1 and 3 |
Number of inputs | 8 |
Connection method | Push-in connection |
Connection technology | 3-conductor |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | 2.4 mA |
Input filter time | 3000 µs (Default) |
1000 µs | |
< 100 µs | |
Protective circuit | Polarity reversal protection of the inputs; parallel diode (30 V, 5 s) |
Digital: | |
Output name | Digital outputs |
Connection method | Push-in connection |
Connection technology | 3-conductor |
Number of outputs | 8 |
Protective circuit | Short-circuit protection, overload protection of the outputs; electronic |
Output voltage | 24 V DC |
Limitation of the voltage induced on circuit interruption | -25.8 V ... -15 V |
Maximum output current per module | max. 8 A (provide external protection) |
Nominal output voltage | 24 V DC |
Load min. | 10 kΩ |
Output voltage when switched off | max. 1 V |
Output current when switched off | max. 300 µA |
Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω, with nominal voltage) |
Nominal load, lamp | max. 12 W (at nominal voltage) |
Nominal load, ohmic | max. 12 W (48 Ω, with nominal voltage) |
Switching frequency | max. 10000 per second (with at least 50 mA load current) |
max. 1 per second (with inductive load) | |
max. 16 per second (with nominal lamp load) | |
Reverse voltage resistance to short pulses | limited protection up to 0.5 A for 1 s |
Behavior with overload | Shutdown with automatic restart |
Behavior with inductive overload | Output can be destroyed |
Signal delay | max. 100 µs (when switched on) |
max. 100 µs (when switched off, with at least 50 mA load current) | |
Overcurrent shut-down | as of 0.7 A |
Output current with ground connection interrupt when switched off | < 1 mA |
Product type | I/O component |
Product family | Axioline F |
Type | block modular |
Mounting position | any (no temperature derating) |
Scope of supply | including bus base module and Axioline F connectors |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Maximum power dissipation for nominal condition | 2.3 W |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 120 mA (up to HW 01) |
max. 60 mA (from HW 02) | |
Potentials: Supply for digital input and output modules (UIO) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 6 A (provide external protection) |
Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
Reverse polarity protection; parallel diode; with external 5 A fuse (only for commissioning) | |
Supply: Sensor supply (US) | |
Designation | Sensor supply (US) |
Supply voltage | 24 V DC (from UIO) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Axioline F connector |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Axioline F connector | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Mounting position | any (no temperature derating) |
Item number | 2702071 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI233 |
GTIN | 4046356933094 |
Weight per piece (including packing) | 214.5 g |
Weight per piece (excluding packing) | 159 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 5ea4c572-5b9d-4b76-a274-2126721e9724 |
Compatible products
Your advantages
8 digital inputs in accordance with EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Connection of sensors in 2- and 3-conductor technology
Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
Maximum input frequency: 5 kHz
8 digital outputs
24 V DC, 500 mA
Connection of actuators in 2- and 3-conductor technology
Minimum update time of < 100 μs
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates