The bus coupler with integrated I/Os is intended for use within a Modbus/TCP (UDP) network and represents the link to the Inline I/O system. Up to 61 Inline devices can be connected to the bus coupler. The bus coupler supports a maximum of 16 PCP devices.
IL ETH BK DI8 DO4 2TX-XC-PAC
-
Bus coupler
2701388
Inline, Bus coupler, Modbus/TCP (UDP), RJ45 jack, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 4, 24 V DC, 500 mA, connection technology: 3-conductor, Extreme conditions version, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 80 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Specfications with connectors |
Note on application | |
Note on application | Only for industrial use |
Modbus/TCP (UDP) | |
Number of interfaces | 2 |
Connection method | RJ45 jack |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Inline local bus | |
Number of interfaces | 1 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
Fieldbus: Local bus gateway | |
Max. number of local bus devices | 61 (The on-board I/Os are two devices) |
System limits | |
Number of supported devices | max. 63 (per station) |
Number of local bus devices that can be connected | max. 61 (The on-board I/Os are two devices) |
Number of devices with parameter channel | max. 16 |
Number of supported branch terminals with remote bus branch | 0 |
Module | |
ID code (hex) | none |
Input address area | 8 bit |
Output address area | 4 bit |
Register length | 16 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 |
Number of inputs | 8 |
Connection method | Inline connector |
Connection technology | 3-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 15 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | typ. 3 mA |
Typical input current per channel | typ. 3 mA |
Typical response time | approx. 500 µs |
Delay at signal change from 0 to 1 | 1.2 ms |
Delay at signal change from 1 to 0 | 1.2 ms |
Protective circuit | Reverse polarity protection; Suppressor diode |
Digital: | |
Output name | Digital outputs |
Connection method | Inline connector |
Connection technology | 3-conductor |
Number of outputs | 4 |
Protective circuit | Short-circuit and overload protection; Freewheeling circuit in the output driver |
Output voltage | 24 V DC -1 V (At nominal current) |
Maximum output current per module | max. 2 A |
Nominal output voltage | 24 V DC |
Output current when switched off | max. 10 µA (When not loaded, a voltage can be measured even at an output that is not set.) |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Reverse voltage resistance to short pulses | Reverse voltage proof |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Behavior at voltage switch-off | The output follows the power supply without delay |
Signal delay | typ. 1.2 ms |
Overcurrent shut-down | min. 0.7 A |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connectors and marking fields |
No. of channels | 12 |
Special properties | Extreme conditions version |
Diagnostics messages | Short-circuit or overload of the digital outputs yes |
Sensor supply failure yes | |
Failure of the actuator supply yes |
Maximum power dissipation for nominal condition | 6.3 W |
Potentials | |
Protective circuit | Surge protection (segment supply, main supply, bus coupler supply); Suppressor diode, 35 V DC |
Reverse polarity protection (segment supply, main supply, bus coupler supply); Suppressor diode, 35 V DC | |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 0.98 A (with max. number of connected I/O terminal blocks) |
min. 80 mA (without connected I/O terminal blocks) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A DC |
min. 3 mA (without connected peripherals) | |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A DC |
min. 3 mA (without connected peripherals) |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
-40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2701388 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI11B |
GTIN | 4046356743709 |
Weight per piece (including packing) | 349 g |
Weight per piece (excluding packing) | 349 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
ECLASS-15.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
E/UK - End bracket 1201442
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
IL BKDIO-PLSET - Connector set 2878599
-
IPASSIGN - Software 2701094
Your advantages
2 Ethernet ports (with integrated switch)
Auto negotiation
Autocrossing
Transmission speed of 10 Mbps and 100 Mbps
Automatic detection of the transmission speed in the local bus (500 kbps or 2 Mbps)
8 digital inputs, 4 digital outputs (on-board)
Data exchange via OPC server supported
Software interface for access via TCP/IP: Device Driver Interface (DDI)
Web-based management
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates