Connector set, consisting of four Inline plugs with integrated discharge electronics.
It optimizes the diagnostic options and fault detection of your safety application in the case of operating external capacitive loads or cable capacitances at PSDO outputs.
When using this connector set, the typical discharge time (toff ) at 3.3 µF/24 V is reduced to approx. 400 µs (30 V, toff approx. 600 µs) per channel.
IB IL 24 PSDO 4/4-PLSET/CP/R
-
Connector set
2700721
Connector set, consisting of four Inline plugs with integrated discharge electronics