The module is designed for use within an Axioline F station. On the one hand, it is used to acquire fast pulse sequences from sensors, and on the other hand to detect positions using incremental encoders. The module combines two counter inputs for the evaluation of fast counter pulses and two incremental encoder inputs for position detection.
AXL CNT 2/INC 2-ME
-
Function module
2688213
Axioline special function module, 2 counter inputs, 2 incremental encoder inputs (electronics module as a replacement for article 2688093 AXL CNT 2/INC 2)
Product details
Color | gray |
Axioline F local bus | |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Module | |
ID code (hex) | none |
Required parameter data | 115 Byte |
Required configuration data | 7 Byte |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2, type 3 |
Number of inputs | 8 (CNT: G1, G2, Dir1, Dir2; INC: Ref1, Ref2, L1, L2) |
Connection method | Direct plug-in technology |
Connection technology | 1-conductor (optional 2, 3-conductor) |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | 2.5 mA (per channel) |
Encoder | |
Number of inputs | 2 (A1, /A1, B1, /B1, Z1, /Z1; A2, /A2, B2, /B2, Z2, /Z2) |
Input name | Incremental encoder input |
Encoder signals | symmetrical encoders according to EIA-422 and asymmetrical encoders |
Cable length | 30 m |
Counter: | |
Description of the input | EN 61131-2, type 3 |
Connection method | Push-in connection |
Number of inputs | 2 (S1, S2) |
Input voltage | 24 V DC |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Input frequency | max. 300 kHz (1 channel wired) |
max. 100 kHz (more than one channel wired or Z-signal monitoring via the firmware) | |
Input current | 2.5 mA (per channel) |
Resolution | 32 bits |
Permissible cable length | 30 m |
Digital: | |
Output name | Digital outputs |
Connection method | Push-in connection |
Connection technology | 1-conductor |
Number of outputs | 2 (Out1, Out2) |
Protective circuit | Short-circuit protection, overload protection of the outputs |
Output voltage | 24 V DC |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V DC |
Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω, with nominal voltage) |
Nominal load, lamp | max. 12 W (at nominal voltage) |
Nominal load, ohmic | max. 12 W (48 Ω, with nominal voltage) |
Product type | I/O component |
Type | block modular |
Mounting position | any (no temperature derating) |
Diagnostics messages | Short-circuit or overload of the digital outputs yes |
Fault at symmetrical incremental encoder yes |
Encoder | |
Number | 2 (UE1, UE2) |
Nominal output voltage | 5 V DC |
Voltage range | 5 V DC ... 5.5 V DC |
Current carrying capacity | max. 250 mA |
Protective circuit | Short-circuit protection; Electronic |
Number | 2 (US1, US2) |
Nominal output voltage | 24 V DC |
Voltage range | 19.2 V DC ... 30 V DC |
Current carrying capacity | typ. 500 mA |
Protective circuit | Short-circuit protection; Electronic |
Number | max. 2 (A, /A, B, /B, (Z, /Z)) |
Designation | Symmetrical incremental encoders |
Type of connection of signals | Push-in connection |
Encoder supply voltage | 5 V DC |
24 V DC | |
Signal voltage level | Differential signal (signal – inverted signal) ±0.5 V, minimum; ±6 V, maximum |
Common mode voltage range signal - ground | -10 V ... 13.2 V |
Input frequency | max. 300 kHz (1 channel wired) |
max. 100 kHz (more than one channel wired or Z-signal monitoring via the firmware) | |
Number | max. 2 (A, B, (Z)) |
Designation | Asymmetrical incremental encoder |
Type of connection of signals | Push-in connection |
Signal voltage level | Low ≤ 2.5 V, high ≥ 3.5 V (up to 27 V, maximum) |
Input frequency | max. 300 kHz (1 channel wired) |
max. 100 kHz (more than one channel wired or Z-signal monitoring via the firmware) | |
Potentials | |
Protection | max. 8 A (polarity reversal protection up to 5 A) |
Protective circuit | Surge protection of the supply voltage; electronic (35 V, 0.5 s) |
Polarity reversal protection of the supply voltage; parallel diode; with external 5 A fuse (only for commissioning) | |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 120 mA |
typ. 100 mA | |
Potentials: Feed-in of supply voltage (UI) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC including all tolerances, including ripple |
Current draw | max. 2.5 A (dependent on the encoder or sensor type used and the load on the digital output.) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Connection method | Push-in connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Mounting position | any (no temperature derating) |
Item number | 2688213 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CNI |
Product key | DRI263 |
GTIN | 4046356582193 |
Weight per piece (including packing) | 167.8 g |
Weight per piece (excluding packing) | 167.8 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
2 counter inputs
2 incremental encoder inputs
Incremental encoder acquisition: evaluation of linear or rotary axes
Device rating plate stored
Diagnostic and status indicators
Counter: single or periodic counting
Counter: counting (source) is controlled via a control input (gate)
Output control according to two limit values
32-bit counter (up and down)
Maximum input frequency: 300 kHz/100 kHz (depending on the wiring)
Incremental encoder acquisition: Acquisition of digital signals from symmetrical and asymmetrical incremental encoders
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates