OPC 7022 MAN 01 - Panel PC
2400503

Panel PC, 54.6 cm / 21.5"-TFT display (Resistive industrial touch screen), 1920 x 1080 pixel(s) (Full HD), Intel® Core™ i5-4400E 2.7 GHz, 1x COM (RS-232), 2x USB 2.0, 2x USB 3.0, 1x USB 2.0 on the front with IP65 cover (can be deactivated via software), 3x Ethernet (10/100/1000 Mbps), RJ45, without operating system, without user software.

Product details








Compatible products