Fanless industrial PC with a small form factor including an 8" touchscreen. It can be panel or VESA mounted. The Atom™ processor provides an energy-efficient platform for harsh environments.
VL PPC8 1000
-
Panel PC
2400473
IP65 industrial, fanless, panel PC (PPC) with LED-backlit 8-inch LCD display and single-touch, resistive touch screen. Including an energy-efficient Intel® Atom™ processor. Mass storage options include CompactFlash® and SSD.
Product details
Compatible products
Your advantages
2500 V DC optically isolated COM ports
Fanless design for industrial applications
VESA mount or panel mount
1500 V DC isolated transformer