The bus coupler is intended for use within a PROFINET network. The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler. Device descriptions for Phoenix Contact controllers are integral parts of the engineering tools PC Worx and PLCnext Engineer. Corresponding GSDML files are available for integrating the Axioline F station into other programming systems. These files can be downloaded at: phoenixcontact.net/product/2400165.
AXL F BK PN SC-RJ
-
Bus coupler
2400165
Axioline F, Bus coupler, PROFINET, SC-RJ socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 45 mm |
Height | 126.1 mm |
Depth | 74 mm |
Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
PROFINET | |
Number of interfaces | 2 |
Connection method | SC-RJ socket |
Transmission speed | 100 Mbps (acc. to PROFINET standard) |
Wavelength | 660 nm |
Axioline F local bus | |
Number of interfaces | 1 |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Service | |
Number of interfaces | 1 |
Connection method | Micro USB type B |
System limits | |
Number of supported devices | max. 63 (per station) |
Number of local bus devices that can be connected | max. 63 |
PROFINET | |
Device function | PROFINET device |
Conformance Class | Conformance-Class C |
Device ID | 1002hex |
Vendor ID | 00B0hex |
Product type | I/O component |
Product family | Axioline F |
Type | block modular |
Mounting position | any |
Scope of supply | including bus base module and Axioline F connector |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 610 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
Protective circuit | Surge protection; electronic |
Reverse polarity protection; electronic | |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Power supply unit | max. 2 A |
Connection technology | |
Connection name | Axioline F connector |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Axioline F connector | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C (Mounting position: panel mounting on horizontal DIN rail) |
-25 °C ... 55 °C (Mounting position: any) | |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
DIN rail mounting | |
Mounting position | any |
Item number | 2400165 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRE |
Product key | DRI21A |
GTIN | 4055626048000 |
Weight per piece (including packing) | 227.6 g |
Weight per piece (excluding packing) | 144 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VS-SCRJ-POF-FA-IP20 - FO connectors 1654879
-
VS-SCRJ-HCS-FA-IP20 - FO connectors 1654866
-
VS-SCRJ-HCS-FA-IP20-PN - FO connectors 1404087
-
VS-PC-2XHCS-200-SCRJ/SCRJ-1 - FO connecting cable 1654934
-
VS-PC-2XHCS-200-SCRJ/SCRJ-2 - FO connecting cable 1654947
-
VS-PC-2XHCS-200-SCRJ/SCRJ-5 - FO connecting cable 1654950
-
VS-SCRJ-POF-KONFTOOL-CUT - FO accessories 1657096
-
VS-SCRJ-POF-KONFTOOL-POLISH - FO accessories 1658820
-
VS-SCRJ-POF-POLISH - FO accessories 1656673
-
PSM-SET-SCRJ-DUP/2-POF - FO connectors 2708656
-
PSM-HCS-KONFTOOL/SC-RJ - Assembly tool 2708876
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
-
SAFE AI - Function block 2400057
Your advantages
2 x fiber optic connection according to SC-RJ standard for polymer and HCS (PCF) fibers
Supports PROFIsafe
Supports PROFIenergy
PROFINET RT and IRT
Minimum cycle time of PROFINET for RT and IRT is 250 μs
Firmware can be updated
Runtime in bus coupler is negligible (almost 0 µs)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Safe analog value processing with SAFE AI and other components
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates