For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA/24DC/38AH
-
Battery module
2320335
Battery module, lead AGM, VRLA technology, 24 V DC, 38 Ah, automatic detection, and communication with QUINT UPS-IQ
Product details
Input voltage | 24 V DC |
Buffer period | 72 min (20 A) |
35 min (40 A) |
Nominal output voltage | 24 V DC |
Output current Imax | 45 A |
Output fuse | 2x 25 A ATOF 32V |
Connection in parallel | 5 |
Connection in series | no |
Battery operation | |
Nominal output voltage | 24 V DC |
Nominal output current (IN) | 45 A |
End-of-charge voltage | 27.6 V (20 °C) |
Charging current | 15.2 A |
Nominal capacity | 38 Ah |
Latest startup date (battery only) | 12 Months (0 °C ... 20 °C) |
Latest startup (battery only) - range | 9 Months ... 12 Months (20 °C ... 30 °C) |
6 Months ... 9 Months (30 °C ... 40 °C) | |
Battery technology | VRLA-AGM |
Memory medium | Lead rechargeable battery module |
Accumulator type | Panasonic LC-P1238APG |
Number of cells | 2 |
Size designation | Block |
Battery pack | yes |
IQ technology | Yes |
Temperature sensor | yes |
Suitable for fast charging | yes |
Approved according to | UL Style 3321150 °C 600 V AC 750 V DC |
Product type | Battery module |
Product family | Battery module (device with battery) |
Disposal | Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations. |
IQ technology | Yes |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Width | 330 mm |
Height | 221 mm |
Depth | 197 mm |
Mounting position | Horizontally, on a mounting panel |
Housing material | Plastic |
Type of housing | Plastic |
Battery connecting cable: A+/- | |
Cable cross section | 6 mm² |
Cable length | 340 mm |
Color | red/black |
Battery connecting cable: B+/- | |
Cable cross section | 6 mm² |
Cable length | 110 mm |
Color | red/black |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 40 °C |
Ambient temperature (storage/transport) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | 95 % |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2,5 mm, 15 Hz ... 150 Hz, according to IEC 60068-2-6 |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Standard - Electrical safety | EN 62368-1/VDE 0868-1 |
Shipbuilding approval | DNV GL (EMC A), ABS |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
VdS approval | G 100002 |
Suited for EX-applications | no |
Item number | 2320335 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMU |
Product key | CMUEV3 |
GTIN | 4046356599061 |
Weight per piece (including packing) | 25,616 g |
Weight per piece (excluding packing) | 25,300 g |
Customs tariff number | 85072080 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC000357 |
UNSPSC
UNSPSC 21.0 | 26111700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-6
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
Your advantages
Maximum buffer times
Consists of 2 x 12 V battery modules and an electronic monitoring unit
Lead AGM (Absorbent Glass Mat) technology
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates