Modular, single-channel, redundant fieldbus power supply base with terminal block host connectors
FB-PS-BASE/EX
-
Power distributor
2316145
Base for fieldbus power supply plugs. Provides redundancy when 2 plugs are installed. Redundancy is maintained across multiple bases via internal power buses. Additional internal bus provides remote indication.
Product details
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Device coupler |
Signal | |
Output name | Alarm |
Supply | |
Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross-section AWG | 30 ... 12 |
Safety data | |
Input voltage Ui | 30.5 V DC (input power) |
Input current Ii | 850 mA (input power) |
Inductance Li | 17.6 mH (trunk and host) |
Max. output voltage Uo | 30 V DC (trunk and host) |
Data: Discrete wiring | |
Number of connections | 4 |
Connection method | Terminal block |
Tightening torque | 0.4 Nm ... 0.6 Nm |
Width | 36 mm |
Height | 202.5 mm |
Depth | 61.5 mm |
Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
Ambient conditions | |
Degree of protection | IP20 (when D-FB-PS is installed) |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Permissible humidity (operation) | 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
Certificate | Sira 11ATEX4216X |
IECEx | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | IECEx SIR 11.0097X |
UKCA Ex (UKEX) | |
Identification | II 3G Ex ec nC IIC T4 Gc |
Certificate | PxCAI22UKEx2316132X |
Ex data | |
CSA, USA/Canada | Class I, Div. 2, Groups A, B, C, D; Ex nA nC IIC T4 Class I, Zone 2, AEx nA nC IIC T4 |
Standards | |
Standards/regulations | NE21 |
EN 61326 | |
Standards/regulations | |
Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
Standards/regulations | |
Standards/regulations | Dry heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Damp heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
Standards/regulations | IEC 61158-2 |
Mounting type | DIN rail mounting |
Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 2316145 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC |
Product key | DNC1Z1 |
GTIN | 4046356619974 |
Weight per piece (including packing) | 339.5 g |
Weight per piece (excluding packing) | 329.1 g |
Customs tariff number | 85389099 |
Country of origin | US |
UNSPSC
UNSPSC 21.0 | 32151602 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates