PSI-MODEM-SHDSL/SERIAL
-
Modem
2313669
Industrial SHDSL extender for serial RS-232/422/485 interfaces, point-to-point and line structures, serial data transmission up to 2000 kbps on in-house cables, diagnostics via USB and LEDs, two configurable alarm outputs
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Modem |
MTTF | 693 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
301 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
121 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
MTBF | 1004 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
199 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC, RS-232 // RS-422, RS-485 // DSL (A) // DSL (B) // FE |
Maximum power dissipation for nominal condition | 4.32 W |
Mains type | Permanent line |
Test voltage data interface/power supply | 500 V AC (In accordance with EN/IEC 60079-7) |
1.5 kVrms (50 Hz, 1 min.) | |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
5 V DC (configuration only, via mini-USB type B) | |
Typical current consumption | < 180 mA (24 V DC) |
Max. current consumption | ≤ 2 A (For operation in a joining station, via the DIN rail connector) |
Function | |
Management | User-friendly software: Guided configuration, plausibility checks, diagnostic functions, log book |
Status and diagnostic indicators | LEDs: VCC (supply voltage), RD/TD (serial data traffic), ERR (errors), TERM (termination resistor active), RS-232 (RS-232 active) 2 x LINK / 2 x STAT (DSL data traffic port A and port B), DIAG (diagnostic messages) |
Signal | |
Output name | Digital output |
Number of outputs | 2 |
Voltage output signal | 18 V DC ... 30 V DC (depending on the operating voltage) |
Current output signal | ≤ 150 mA (Short-circuit-proof) |
Supply | |
Connection method | COMBICON plug-in screw terminal block |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Signal | RS-232 |
RS-422 | |
RS-485 | |
Modbus | |
Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
Serial transmission speed | 0.11/0.3/1.2/2.4/4.8/9.6/19.2/38.4/57.6/115.2/230.4 kbps, NRZ |
Connection method | D-SUB 9 plug |
Transmission length | max. 15 m |
Termination resistor | 390 Ω - 180 Ω - 390 Ω (can be connected) |
Data flow control/protocols | Software handshake, Xon/Xoff, hardware handshake (RTS/CTS), 3964R-compatible, Modbus (RTU/ASCII), transparent protocol - additional protocols supported |
Data: SHDSL interface according to ITU-T G.991.2.bis | |
Serial transmission speed | 4-wire operation: 64 kbps ... 30 Mbps |
2-wire operation: 32 kbps ... 15.3 Mbps | |
Connection method | 2 x 2-pos. COMBICON plug-in screw terminal blocks |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Transmission length | ≤ 20 km (Depending on data rate and cable cross section) |
Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
Max. AWG conductor cross-section, flexible | 14 |
Min. AWG conductor cross-section, flexible | 24 |
Single-wire/terminal point, rigid AWG max. | 14 |
Single-wire/terminal point, rigid AWG min. | 24 |
Stripping length | 7 mm |
Data: USB 2.0 | |
Connection method | Mini-USB type B, 5-pos. |
Transmission length | < 5 m (only for configuration and diagnostics) |
Data: RS-422 interface in acc. with ITU-T V.11, EIA/TIA-422, DIN 66348-1 | |
Serial transmission speed | 1.2/2.4/4.8/7.0/9.6/19.2/38.4/57.6/75/93.75/115.2/136/187.5/375/500/1500/2000 kbps, NRZ |
Connection method | Plug-in/screw connection via COMBICON |
Transmission length | ≤ 1200 m |
Termination resistor | 390 Ω - 180 Ω - 390 Ω (can be connected) |
File format/coding | Serial asynchronous UART/NRZ, 7/8 data bits, 1/2 stop bits, 1 parity bit (even, odd, mark, space, none), 9/10/11-bit character length |
Data flow control/protocols | Automatic control // Modbus RTU/ASCII |
Data: RS-485 interface, in acc. with EIA/TIA-485, DIN 66259-4/RS-485 2-wire | |
Serial transmission speed | 1.2/2.4/4.8/7.0/9.6/19.2/38.4/57.6/75/93.75/115.2/136/187.5/375/500/1500/2000 kbps, NRZ |
Connection method | Plug-in/screw connection via COMBICON |
Transmission length | ≤ 1200 m |
Termination resistor | 390 Ω - 180 Ω - 390 Ω (can be connected) |
File format/coding | Serial asynchronous UART/NRZ, 7/8 data, 1/2 stop, 1 parity, 10/11-bit character length |
Protocols supported | Transparent, including 3964R protocol |
Data flow control/protocols | Automatic control // Modbus RTU/ASCII |
Width | 35 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA 6.6-FR |
Flammability rating according to UL 94 | V0 |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C (Freestanding (40 mm spacing to the right and left), no supply of other modules via the device) |
-20 °C ... 55 °C (Mounted in rows with zero spacing and low power dissipation of aligned modules) | |
-20 °C ... 50 °C (Mounted in rows with zero spacing) | |
-20 °C ... 45 °C (aligned without spacing and supply of other modules via the device, 1.5 A) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
Certificate | PxCIF11ATEX2313643X |
Note | Please follow the special installation instructions in the documentation! |
UKEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
Certificate | PxCIMA22UKEX2313643X |
UL, USA/Canada | |
Identification | 508 Listed |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 55011 |
Standards/regulations | EN 50121-4 |
Standard designation | Railway applications - Electromagnetic compatibility, Part 4: Emission and immunity of the signaling and telecommunications apparatus |
Mounting type | DIN rail mounting |
Assembly note | The product can be snapped onto all 35 mm DIN rails in accordance with EN 60715. |
Useable DIN rail type | DIN rail: 35 mm |
Item number | 2313669 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC441 |
GTIN | 4046356509220 |
Weight per piece (including packing) | 353.7 g |
Weight per piece (excluding packing) | 339.4 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170407 |
ECLASS-15.0 | 19170407 |
ETIM
ETIM 9.0 | EC000309 |
UNSPSC
UNSPSC 21.0 | 43223100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 289e5825-9e7b-46c3-ab9a-6b494bf7e3b7 |
Compatible products
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
DT-TELE-SHDSL - Surge protection device 2801593
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
SUBCON 9/M-SH - D-SUB bus connector 2761509
-
SCC 10-NS35 - Shield connection terminal block 1019440
Your advantages
Distances up to 20 km
RS-232, up to 230.4 kbps
RS-422, up to 2000 kbps
RS-485, up to 2000 kbps
Robust modulation method (SHDSL)
2 digital outputs for alerting external controllers
Easy configuration
For in-house cables
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates