UM 45-D15SUB/B/ZFKDS
-
Termination board
2293679
VARIOFACE module, with spring-cage connection and D-Subminiature socket strip, for mounting on NS 35/7.5, 15-pos.
Product details
Product type | Interface module |
Number of positions | 15 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Current (per branch) | ≤ 2.5 A |
Current (Total current) | ≤ 37.5 A |
Air clearances and creepage distances | |
Rated insulation voltage | 125 V |
Rated surge voltage | 1.2 kV (1.2/50 μs) |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60807-2 |
Connection method | D-SUB socket strip |
Screw thread | UNC 4-40 |
Number of connections | 1 |
Number of positions | 15 |
Insertion/withdrawal cycles | > 500 |
Pitch | 2.74 mm |
Connection 2 (field level) | |
Connection method | Spring-cage connection |
Stripping length | 7.5 mm |
Number of positions | 16 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross-section AWG | 24 ... 14 |
Pitch | 5.08 mm |
Status display present | no |
Item dimensions | |
Width | 64 mm |
Height | 45 mm |
Depth | 49.56 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Degree of protection (Module) | IP20 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2293679 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2 |
Product key | DK21A2 |
GTIN | 4017918120573 |
Weight per piece (including packing) | 87.7 g |
Weight per piece (excluding packing) | 58.84 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE D-SUB-S/.../.../... - Cable 2302340
-
CABLE D-SUB-S-S-S/.../.../... - Cable 2302434
-
CABLE-D15SUB/B/S/ 50/KONFEK/S - Cable 2302052
-
CABLE-D15SUB/B/S/100/KONFEK/S - Cable 2302065
-
CABLE-D15SUB/B/S/150/KONFEK/S - Cable 2302078
-
CABLE-D15SUB/B/S/200/KONFEK/S - Cable 2302081
-
CABLE-D15SUB/B/S/300/KONFEK/S - Cable 2302094
-
CABLE-D15SUB/B/S/400/KONFEK/S - Cable 2302104
-
CABLE-D15SUB/B/S/600/KONFEK/S - Cable 2302117
-
CABLE-D15SUB/B/S/HF/S/ 1,0M - Cable 1066600
-
CABLE-D15SUB/B/S/HF/S/ 2,0M - Cable 1066602
-
CABLE-D15SUB/B/S/HF/S/ 3,0M - Cable 1066603
-
CABLE-D15SUB-B-S-HF-S/... - Cable 1075565
-
CABLE-D-15SUB/M/OE/0,25/S/0,5M - Cable 2926438
-
CABLE-D-15SUB/M/OE/0,25/S/1,0M - Cable 2926441
-
CABLE-D-15SUB/M/OE/0,25/S/1,5M - Cable 2926454
-
CABLE-D-15SUB/M/OE/0,25/S/2,0M - Cable 2926467
-
CABLE-D-15SUB/M/OE/0,25/S/3,0M - Cable 2926470
-
CABLE-D-15SUB/M/OE/0,25/S/4,0M - Cable 2926483
-
CABLE-D-15SUB/M/OE/0,25/S/6,0M - Cable 2926496
-
CABLE-D-15SUB-M-OE-0,25-S/... - Cable 2900910
Your advantages
9-pos. ... 50-pos.
Spring-cage connection technology
In accordance with IEC˽60807-2
1:1 connection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates