DFLK 14/4FLK/HC-D40-BU/PLC
-
Passive module
2289405
Feed-through VARIOFACE, for 4 x 8 channels, connects 40-position HEAVYCON panel mounting base (with female insert) to four 14-position flat-ribbon cable connectors
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 14 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | < 50 V AC |
60 V DC | |
Max. current carrying capacity per branch | 1 A |
Max. total current of all branches | 8 A (per byte) |
Max. total current of voltage supply | 3 A (per byte) |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 MDL241 |
IC693 MDL634 | |
IC693 MDL645 | |
IC693 MDL646 | |
IC693 MDL732 | |
IC693 MDL733 | |
IC693 MDL740 | |
IC693 MDL741 | |
IC693 MDL742 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-OB32 | |
1756-IN16 | |
1756-IB16 | |
1756-IC16 | |
1756-OB16E | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OB16 |
1746 OV16 | |
1746 OG16 | |
1746 IA16 | |
1746 ITB16 | |
1746 IN16 | |
1746 IV16 | |
1746 ITV16 | |
1746 IG16 | |
1746 OB 32 | |
1746 OV 32 | |
1746 IB 32 | |
1746 IV 32 | |
1746 IB16 | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
QY81P | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 353 | |
DAI 453 | |
DDO 353 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BH02-0AA0 | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BH01-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH10-0AA0 | |
CPU 313C | |
CPU 313C-2PtP |
Field level | |
Connection method | HEAVYCON D40 female connector |
Stripping length | 8 mm |
Number of connections | 1 |
Number of positions | 40 |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 4 |
Number of positions | 14 |
Pitch | 2.54 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Height | 85 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6.6 green |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
IEC 60664A | |
DIN VDE 0110 | |
DIN VDE 0160 (in parts) |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2289405 |
Packing unit | 2 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 086 |
Product key | DK21C1 |
GTIN | 4017918057558 |
Weight per piece (including packing) | 302.2 g |
Weight per piece (excluding packing) | 302.2 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates