FLKM 34/LA
-
Termination board
2281490
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 34-pos., with light indicator
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 34 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 1 A |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of positions | 34 |
Pitch | 2.54 mm |
Status display | LED |
Status display present | yes |
Item dimensions | |
Width | 112.5 mm |
Height | 58.5 mm |
Depth | 77 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6.6 green |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2281490 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 080 |
Product key | DK2181 |
GTIN | 4017918054748 |
Weight per piece (including packing) | 223.7 g |
Weight per piece (excluding packing) | 2.52 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 34/EZ-DR/ 50/KONFEK - Cable 2299479
-
FLK 34/EZ-DR/ 100/KONFEK - Cable 2299482
-
FLK 34/EZ-DR/ 150/KONFEK - Cable 2299495
-
FLK 34/EZ-DR/ 200/KONFEK - Cable 2299505
-
FLK 34/EZ-DR/ 300/KONFEK - Cable 2299518
-
FLK 34/EZ-DR/ 400/KONFEK - Cable 2299521
-
FLK 34/EZ-DR/ 600/KONFEK - Cable 2299534
-
FLK 34/EZ-DR/ 800/KONFEK - Cable 2299547
-
FLK 34/EZ-DR/1000/KONFEK - Cable 2299550
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates