ME PLC 40 CT36 BK - Front connection module
2202726

Connection technology carrier, fully assembled with FKCN 2x 18-pos., cover and release lever, incl. fitted cover, corresponding header: 1x CCDN 2,5/18-G1 P26 THR (1734436)

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option