HC-ALU 6-78 COVER GY
-
End cover
2200896
Profile housing, End cover, with screws and seal, for 78 mm profile width (internal), width: 101.9 mm, length: 15 mm, depth: 78 mm
Product details
Compatible products
Your advantages
Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available