HBUS 161,6-16P-1S PMC2 BK
-
DIN rail bus connector
2200117
DIN rail bus connector, color: black, nominal current: 3 A (Total current of 25 A max.), rated voltage (III/2): 30 V, number of positions: 16, product range: BC 161,6.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without
This product needs further products for operation.
Mandatory accessories
Product details
Product type | DIN rail bus connector |
Product family | BC 161,6.. |
Number of positions | 16 |
Pitch | 2.54 mm |
Properties | |
Nominal current IN | 3 A (Total current of 25 A max.) |
Contact resistance | 23.9 mΩ |
Rated voltage (III/3) | 30 V |
Rated surge voltage (III/3) | 0.8 kV |
Rated voltage (III/2) | 30 V |
Rated surge voltage (III/2) | 0.8 kV |
Rated voltage (II/2) | 100 V |
Rated surge voltage (II/2) | 0.8 kV |
Material data - contact | |
Contact material | Cu alloy |
Surface characteristics | Completely gold-plated |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
material specifications - connector | |
Color () | () |
Pitch | 2.54 mm |
Width [w] | 161.6 mm |
Height [h] | 13.6 mm |
Length [l] | 37.1 mm |
Mounting type | DIN rail mounting |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 20 m/s² |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 0.91 kV |
Contact resistance R1 | 23.9 mΩ |
Contact resistance R2 | 24 mΩ |
Insertion/withdrawal cycles | 25 |
Climatic test | |
Specification | DIN 50018:2013-05 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 0.55 kV |
Glow-wire test | |
Specification | IEC 60695-2-10:2013-04 |
Temperature | 850 °C |
Time of exposure | 30 s |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 150 m/s² |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 80 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Rated insulation voltage (III/3) | 30 V |
Rated surge voltage (III/3) | 0.8 kV |
minimum clearance value - non-homogenous field (III/3) | 0.8 mm |
minimum creepage distance (III/3) | 1.3 mm |
Rated insulation voltage (III/2) | 30 V |
Rated surge voltage (III/2) | 0.8 kV |
minimum clearance value - non-homogenous field (III/2) | 0.2 mm |
minimum creepage distance (III/2) | 0.53 mm |
Rated insulation voltage (II/2) | 100 V |
Rated surge voltage (II/2) | 0.8 kV |
minimum clearance value - non-homogenous field (II/2) | 0.2 mm |
minimum creepage distance (II/2) | 0.71 mm |
Outer packaging type | Carton |
Item number | 2200117 |
Packing unit | 10 pc |
Minimum order quantity | 100 pc |
Sales key | ACH |
Product key | ACHBBA |
GTIN | 4046356520188 |
Weight per piece (including packing) | 43 g |
Weight per piece (excluding packing) | 43 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460202 |
ECLASS-15.0 | 27460202 |
ETIM
ETIM 9.0 | EC002638 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Space-saving installation under the housing in the DIN rail
Fast module-to-module communication without additional wiring effort
One DIN rail connector for each overall width
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates