cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 66 A | 18 - 4 | ||
C | ||||
150 V | 66 A | 18 - 4 | ||
D | ||||
300 V | 10 A | 18 - 4 |
VDE approval of drawings
Approval ID: 40041641Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 76 A | 0.75 - 16 |