PV-C1M-S 2,5-6 (-) - Connector
1789834

Connector, Range of articles: SUNCLIX, housing material: PPE, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated current: 27 A, Connection method: Spring-cage

Product details








Compatible products