HC-HV 16-ESTS
-
Contact insert
1773433
HEAVYCON male insert, for 690 V(III/3), with 16 N/O contacts and 2 switching contacts, screw connection
Product details
General | For HEAVYCON-ADVANCE housing of B24 type and HEAVYCON housing of HV10 type The switching contacts are 2 mm lagging. |
Assembly note | When using a ferrule, the wire protection in the terminal point must be removed and a 10 mm long ferrule must be used. |
Product type | Contact insert with a fixed no. of positions |
Type | HV16 |
Number of positions | 16 |
Connection profile | 16+2+PE |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Width | 34 mm |
Height | 34.6 mm |
Length | 111 mm |
Drill hole distance, horizontal | 104 mm |
Mechanical characteristics | |
Minimum housing height | 98 mm |
Contact diameter | 2.5 mm |
Connection technology | |
Connection technology | Screw connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 2.5 mm² |
Connection cross section AWG | 20 ... 14 |
Tightening torque | 0.5 Nm |
Stripping length of the individual wire | 7 mm (N/O contacts; with ferrule inserts use inserts of 10 mm length.) |
7 mm (control contacts) |
Rated voltage (III/3) | 400 V (Power contacts wire-ground) |
250 V control contacts | |
690 V (Power contacts wire-ground) | |
Rated voltage for power contacts | 400/690 V |
Rated surge voltage | 6 kV (N/O contacts) |
4 kV (control contacts) | |
Rated current | 16 A |
Test voltage | 3 kV AC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Item number | 1773433 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | AF7ABG |
GTIN | 4017918134365 |
Weight per piece (including packing) | 119.66 g |
Weight per piece (excluding packing) | 102.19 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440205 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates