GMVSTBR 2,5/ 8-STFS59-7,62 SEL
-
PCB connector
1763915
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, contact surface: Au, contact connection type: Socket, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: GMVSTBR 2,5/..-STFS59, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 90 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Larger pitch for increased voltage requirements
Screwable flange for superior mechanical stability
Gold-plated contacts ensure transfer quality remains stable over the long term