ICC/TVFKC/AI8/3P13L33-20SMGW - Assembled PCB connectors
1714316

Assembled PCB connector / Y-cable with 2 printed circuit board connectors, rated current: 9 A, Head 1: 3-position , pitch: 5.08 mm , Crimp connection , Pin, Cable 1: cable length: 0.33 m, Color: black, blue, Cable type:mPPE litz wire, Head 2: 3-position, pitch: 5 mm , Push-in spring connection , Socket, Cable 2: cable length: 0.2 m, Color: black, blue, Cable type:mPPE litz wire, product feature: PCB connectors for Smart Meter Gateways (SMGW), mPPE litz wire

Product details








Compatible products


Your advantages

Male connector with straight or bent conductor exit for optimal installation in control cabinets
Handling-compatible cable lengths, harmonized with meter design 3.HZ
Connection technology compatible with all FNN-compliant base meters, gateways, and control boxes
Simple connection of auxiliary equipment using Y-cables with open conductor ends