SACB-4Q/4P-SC
-
Distributor box
1683633
Distributor box, application: Standard, connection method: QUICKON, 0.34 mm2 ... 0.75 mm2, number of slots: 4, number of positions: 4, slot assignment: single, status display: no, Universal; master cable connection: Spring-cage connection 180°, shielding: no
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Standard |
Number of positions | 4 |
Number of slots | 4 |
LED | no |
Max. operating voltage Umax | 135 V |
Nominal voltage UN | 120 V AC |
120 V DC | |
Rated current, total | 12 A |
Max. current carrying capacity per path | 4 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | QUICKON |
Conductor cross section Flexible signal line | 0.14 mm² ... 1 mm² |
Conductor cross section Flexible power supply | 0.2 mm² ... 1.5 mm² |
Connection cross section AWG Flexible signal line | 26 ... 17 |
Connection cross section AWG Flexible power supply | 24 ... 16 |
Stripping length Signal line | 10 mm |
Stripping length of the sheath | 70 mm (Master cable) |
Tightening torque, union nut | 2.5 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
2 / 4 (A) = 2 / 4 | |
3 / 4 (A) = 3 / 4 | |
4 / 4 (A) = 4 / 4 | |
1-4 / 1 (+ 120 V) = UN | |
1-4 / 3 (0 V) = 0 V | |
1-4 / 5 (PE) = PE |
Status display present | no |
Dimensional drawing |
|
Width | 60 mm |
Height | 44 mm |
Length | 132 mm |
Wrench size, union nut | 22 mm |
Material Housing | PA |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Contact material | Steel/copper |
Contact surface material | Sn |
Contact carrier material | PA 6.6 |
Material of contact, master cable side | CuZn |
Material of the contact carrier on the master cable side | PA 6.6 V0 |
Material of contact surface, master cable side | NiSn |
Wire insulation material | PVC / PE |
External cable diameter | 6.5 mm ... 9.5 mm |
Connection method | Spring-cage connection |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 60 °C |
-25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) |
Item number | 1683633 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF3 |
Product key | AF3DBC |
GTIN | 4017918170967 |
Weight per piece (including packing) | 199.2 g |
Weight per piece (excluding packing) | 162 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440111 |
UNSPSC
UNSPSC 21.0 | 31251501 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACB-D PG 13,5 (4,0-6,5) YE - Seal 1680377
-
SACB-D PG 13,5 (6,5-9,5) BK - Seal 1680380
-
SACB-D PG 13,5 (9,0-13,0) RD - Seal 1680393
-
Q-PROT 9/11 - Filler plug 1670235
-
Q SET-11/4 COD1 SACB-Q - Screw connection set 1670743
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
UC-TMF 16 CUS - Marker for terminal blocks 0824678
-
UC-TMF 16 YE - Marker for terminal blocks 0819259
-
UC-TMF 16 YE CUS - Marker for terminal blocks 0824684
-
QSS 22 - Socket wrench 1670206
-
SZK PZ1 VDE - Screwdriver 1206450
-
TSD 25 SAC - Torque screwdriver 1212315
-
SAC BIT HOOD-W 24 - Tool 1212486
-
SF-BIT-PZ 1-50 - Screw insert 1212591
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Innovative and time-saving assembly with insulation displacement connection
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates