HC-M-04-MOD-ST
-
Contact insert module
1676792
HEAVYCON contact insert module, 4-pos., for HC-M-04-BU-KOAX... coaxial contacts
Product details
General | For HEAVYCON housings type B6 to B48, HC-M-B…MF-... module carrier frame required, crimp contacts HC-M-04-KOAX... (crimp contacts not included in the scope of delivery) |
Product type | Coaxial insert, modular |
Series | HC-M-04-KOAX |
Application | Signal |
Number of positions | 4 |
Connection profile | 4xKOAX |
Contact numbering | 1 - 4 |
Number of module slots | 1 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 50 V |
Rated surge voltage | 3 kV |
Rated current | 1.5 A |
Contact resistance, phase conductor | ≤ 3 mΩ |
Contact resistance, inner conductor | ≤ 10 mΩ |
Insulation resistance | ≥ 10 GΩ |
Connection technology | |
Connection technology | Soldering and crimp connection |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 31.5 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Contact diameter | 4.8 mm |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Au |
Contact carrier material | PC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Assembly note | For housing heights ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
For HC-M-04-BU-KOAX... contacts |
Item number | 1676792 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | AF7ACB |
GTIN | 4017918129392 |
Weight per piece (including packing) | 8.8 g |
Weight per piece (excluding packing) | 8.8 g |
Customs tariff number | 85366990 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-M-04-BU-KOAX-75 - Coaxial contact 1686258
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
CRIMPFOX-CX 4,52 - Crimping pliers 1212094
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates