VS-04-2X2X26C7/7-67A/67B/2,0
-
USB cable
1653870
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/IP67 on USB type B/IP67, length: 2 m
Product details
Product type | Data cable preassembled |
Sensor type | USB 2.0 |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Rated current | 1 A |
Transmission medium | Copper |
Transmission speed | 480 Mbps |
Transmission characteristics (category) | USB 2.0 |
Transmission speed | 480 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Seal material | NBR |
Housing material | PA |
O-ring material | FPM |
Outer sheath, material | PUR |
Connection 1 | |
Type | Plug straight USB type A |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight USB type B |
Degree of protection | IP67 |
Cable length | 2.00 m |
FireWire [980] | |
Cable weight | 59 kg/km |
Number of positions | 6 |
Shielded | yes |
Cable type | FireWire [980] |
Conductor structure | 2x2xAWG26/7 + 2xAWG20/19, S/FTP |
Signal runtime | 4.6 ns/m |
Signal speed | 0.72 c |
Conductor structure signal line | 7x 0.15 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 19x 0.20 mm |
AWG power supply | 20 |
Conductor cross section | 2x 2x 0.14 mm² (Signal line) |
2x 0.5 mm² (Power supply) | |
Wire diameter incl. insulation | ≤ 1.05 mm (Signal line) |
nom. 1.4 mm (Power supply) | |
External cable diameter | 6.70 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Cell PE (Signal line) |
PVC (Power supply) | |
Single wire, color | white-blue, white-orange, white, black |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Two pairs and two power supply wires to the core |
Max. conductor resistance | 150 Ω/km |
Insulation resistance | 5 GΩ*km |
Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | 42 pF (per meter) |
Nominal voltage, cable | ≤ 125 V |
Test voltage | 1000 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 5 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 34 mm |
Tensile strength | ≤ 30 N |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Flame resistance | complying with IEC 60332-2-2 |
Resistance to oil | in accordance with EN 60811-2-1 |
Other resistance | Microbe resistance as per DIN VDE 0282 |
Hydrolysis resistance as per DIN 53504 | |
Special properties | Free of substances which would hinder coating with paint or varnish |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-10 °C ... 50 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1653870 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB |
Product key | ABNNFB |
GTIN | 4017918970208 |
Weight per piece (including packing) | 174 g |
Weight per piece (excluding packing) | 141.436 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060328 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | 2ffb6dad-85b4-4122-810e-f66efe980e60 |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates