PV-FT-CF-C-2,5-450-BU-FE - Device connector front mounting
1627575

Device connector front mounting, Range of articles: SUNCLIX, housing material: PPE, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, cable length: 450

Product details








Compatible products