EV-T2M3PC-3AC32A-12M6,0ESBK00 - AC charging cable
1622092

CHARX connect, Type 2, cable: 12 m, straight, IEC 62196-2, Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, NOTE: The capacitance between CP and PE exceeds the normative guideline value of 1500 pF.

Product details








Compatible products



Your advantages

Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Convenient handling, thanks to the ergonomic handle and additional, rubber grip components