RC-0000000C1FZ - Housing for circular connector
1617201

Housing for circular connector, series: RC, straight, Screw locking mechanism, M23, Flat gasket, shielded: yes, panel thickness max.: 2.5 mm, this item is expected to be lead-free from Q4 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products