RC-1RP1NRA4300 - Device connector rear mounting
1611559

M23, Device connector rear mounting, series: RC, straight, Screw locking mechanism, No. of pos.: 16+2+FE, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Radial O-ring, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N

Product details






Compatible products